2. Osjetnici/mjerači
  3. Sobne jedinice

CRK24-B1



Learn more
Back to product category
CRK24-B1

CRK24-B1

Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-

List price
247,00 €
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
CRZA-A

CRZA-A

Spare cover for CR24-A.. controller, without operating elements

List price: 42,00 €
Add to Project List
CRZW

CRZW

Spare wall socket for CR24.. controller

List price: 60,40 €
Add to Project List

Tools

ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 594,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 24 V

Dobrodošli u Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Kontaktirajte nas Politika o privatnosti Promjena postavki privatnosti Sigurnosne naponmene Opći uvjeti poslovanja Impresum
+43 1 7490361 0
Prijavite se na newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)