BEN24-ST
Füstmentesítő zsalu hajtómű, 15 Nm, AC/DC 24 V, nyit/zár, 30 s, 2x SPDT, Alakzárás 12x12 mm, IP54, Kábel csatlakozódugóval
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
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
ZKN1-B.1
Kézi hajtókar, 40 mm, BFL, BFN, BEN, BEE-hez
100 darabos multipack csomag.
List price: 147,00 €
Product videos
Smoke development with and without mechanical smoke control
Smoke control damper actuators BEN and BEE
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3 W
- Power consumption (holding)
- 0.1 W
- Power Consumption For Wire Sizing
- 6 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable with connector plug 1 m, 3x 0.75 mm², halogen-free
- Connection Auxilary Switch
- Cable with connector plug 1 m, 6x 0.75 mm², halogen-free
- Connection Plug
-
- Supply: 3-pole plug, suitable for BKNE230-24
- Auxiliary switch: 6-pole plug, suitable for BKNE230-24
- Torque
- 15 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting
- Manual override
- With hand crank
- Angle of rotation
- 95
- Running time (motor)
- <30 s / 90°
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Protection category
- IP54
- Ambient Tempreture
- -30...55°C [-22...131°F]