S1A
Auxiliary switch 1x SPDT add-on
- List price
- 71,30 €
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
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.
List price: 126,00 €
Your price: ...
Product videos
How-To: S2A / S1A auxiliary switch
Details
Specifications
- Auxiliary switches
- 1x SPDT
- Connection Auxilary Switch
- Cable 1 m, 3 x 0.75 mm²
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]