NV24A-MP-RE
Globe valve actuator (retrofit), 1000 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP54, Terminals
- List price
- 614,00 €
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
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 570,00 €
Your price: ...
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 91,00 €
Your price: ...
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 30,30 €
Your price: ...
Product videos
How to install a globe valve actuator and RetroFIT linkage
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 3 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm)
- Force
- 1000 N
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Manual override
- With push-button, can be locked
- Stroke
- 20 mm
- Running time (motor)
- 150 s / 20 mm
- Running time motor variable
- 90...150 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2