3. Pogoni protupožarnih zaklopki

BF24-ST



Learn more
Back to product category
BF24-ST

BF24-ST

Fire damper actuator, 18 Nm, AC/DC 24 V, Open/close, 120 s, 2x SPDT, IP54, Cable with connector plug

Only available through manufacturers of fire dampers
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
ZA18-BF

ZA18-BF

Adapter for form fit 12 mm on round shaft 18 mm, L = 33 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE

List price: 58,80 €
Add to Project List
ZK-BF

ZK-BF

Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF

List price: 36,30 €
Add to Project List
ZK1-B

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

List price: 6,10 €
Add to Project List
ZK1-B.1

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 137,00 €
Add to Project List
ZK2-B

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

List price: 6,60 €
Add to Project List
ZK2-B.1

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 157,00 €
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 210,00 €
Add to Project List
ZSN-BF

ZSN-BF

Bracket for SN2-C7 for BF

List price: 38,40 €
Add to Project List
ZZ12-B

ZZ12-B

Pointer 12x12 mm for BLF, BF, BLE

List price: 5,60 €
Add to Project List
ZZ12-B.1

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.

List price: 117,00 €
Add to Project List

Electrical accessory

BKN230-24-MOD

BKN230-24-MOD

Communication and power supply unit for fire damper actuators 24 V with connector

List price: 412,00 €
Add to Project List
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

List price: 94,60 €
Add to Project List
SN2-C7/300

SN2-C7/300

Auxiliary switch 2x SPDT cable length 3 m

List price: 127,00 €
Add to Project List
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

List price: 139,00 €
Add to Project List
Product videos

Advantages of motorised fire dampers

Play now Share via email

Fire protection scenarios

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
7 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
10 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable with connector plug 1 m, 2x 0.75 mm² (halogen-free)
Connection Auxilary Switch
Cable with connector plug 1 m, 6x 0.75 mm² (halogen-free)
Connection Plug
  • Supply / control: 3-pole plug, suitable for communication and power supply units (see "Accessories")
  • Auxiliary switch: 6-pole plug, suitable for communication and power supply units (see "Accessories")
Torque
18 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With position stop
Angle of rotation
95°
Running time (motor)
<120 s / 90°
Running time (fail-safe)
16 s
Mechanical interface
Form fit 12x12 mm, non-continuous hollow shaft
Protection category
IP54

Dobrodošli u Belimo Áustria

Čini se da vaša trenutna lokacija nije u Austriji. Proizvodi i usluge predstavljeni na ovoj web stranici možda nisu dostupni u vašoj zemlji. Isto tako, nije moguće prijaviti se/registrirati. U nastavku pronađite svoju lokalnu Belimo web stranicu.
Kontaktirajte nas Politika o privatnosti Promjena postavki privatnosti Sigurnosne naponmene Opći uvjeti poslovanja Impresum
+43 1 7490361 0
Prijavite se na newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)