BEE24-SR
Smoke control damper actuator, 25 Nm, AC/DC 24 V, 2...10 V, 60 s, 2x SPDT, Form fit 12x12 mm, IP54, Cable
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
ZKN1-B.1
Hand crank, 40 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.
List price: 133,00 €
Your price: ...
ZKN2-B.1
Hand crank, 63 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.
List price: 142,00 €
Your price: ...
ZZN12-B.1
Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.
List price: 74,00 €
Your price: ...
Electrical accessory
Product videos
Smoke development with and without mechanical smoke control
Smoke control damper actuators BEN and BEE
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3 W
- Power consumption (holding)
- 0.3 W
- Power Consumption For Wire Sizing
- 5.5 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm², halogen-free
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm², halogen-free
- Torque
- 25 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable by mounting
- Manual override
- With hand crank
- Angle of rotation
- 95
- Running time (motor)
- <60 s / 90°
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Protection category
- IP54
- Ambient Tempreture
- -30...55°C [-22...131°F]