NF24G-SR-L
Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, 2...10 V, 150 s, IP66/67
- List price
- 750,00 €
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
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
List price: 129,00 €
Your price: ...
HH24-FG
Heater, with mechanical humidistat
HT24-FG
Heater, with adjustable thermostat
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
List price: 286,00 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 5.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm² (halogen-free)
- Torque
- 10 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch L/R
- Direction of rotation (fail-safe)
- L (ccw)
- Manual override
- By means of hand crank and locking switch
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 12...26.7 mm
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Tempreture
- -30...50°C [-22...122°F]