EF24A-SR-S2
Rotary actuator fail-safe, 30 Nm, AC/DC 24 V, 2...10 V, 150 s, 2x SPDT, IP54
- Kataloška cena
- 939,00 €
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
- Dodaci
- Detalji
Downloads
Dodaci
Mechanical accessory
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
List price: 68,00 €
Electrical accessory
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
List price: 131,00 €
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 7 W
- Power consumption (holding)
- 4.5 W
- Power Consumption For Wire Sizing
- 12 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm² (halogen-free)
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm² (halogen-free)
- Torque
- 30 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- By means of hand crank and locking switch
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 12...26.7 mm
- Protection category
- IP54
- Ambient Tempreture
- -30...50°C [-22...122°F]