BF24-C134
Fire damper actuator, 20 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
ZA18-BF
Adapter for form fit 12 mm on round shaft 18 mm, L = 33 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE
ZK-BF
Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF
ZK1-B.1
Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.
ZK2-B.1
Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.
Electrical accessory
BAT72
Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm
BAT72/9
Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm
ZST-BS
Cable set with plug 0.5 m for communication and power supply unit
Advantages of motorised fire dampers
Fire protection scenarios
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 10 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 12.5 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm² (halogen-free)
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm² (halogen-free)
- Torque
- 20 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With position stop
- Angle of rotation
- 95
- Running time (motor)
- <60 s / 90°
- Running time (fail-safe)
- <30 s
- Mechanical interface
- Form fit 12x12 mm, non-continuous hollow shaft
- Protection category
- IP54