3. Brzi pogoni

PMCA-S2-T



Learn more
Back to product category
PMCA-S2-T

PMCA-S2-T

Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, Terminals

List price
1.731,00 €
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
ZPR05

ZPR05

Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17

List price: 339,00 €
Add to Project List
ZPR06

ZPR06

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14

List price: 339,00 €
Add to Project List
ZPR08

ZPR08

Adapter kit with spacer ring, F07, square 45° offset, SW 17

List price: 91,90 €
Add to Project List
ZPR09

ZPR09

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14

List price: 339,00 €
Add to Project List
ZPR10

ZPR10

Retrofit adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14

List price: 339,00 €
Add to Project List
ZPR11

ZPR11

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18

List price: 339,00 €
Add to Project List
ZPR12

ZPR12

Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16

List price: 339,00 €
Add to Project List
ZPR20

ZPR20

Hand crank for PR/PM actuator

List price: 16,30 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 594,00 €
Add to Project List
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 94,60 €
Add to Project List
Product videos

How to install and wire PR, PK, PM actuators to maintain a high IP rating

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
20 W
Power consumption (holding)
6 W
Power Consumption For Wire Sizing
with 24 V 19 VA / with 240 V 49 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm²
Connection Auxilary Switch
Terminals 2.5 mm²
Torque
160 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
electronically reversible
Manual override
Hand lever
Angle of rotation
95°
Running time (motor)
35 s / 90°
Running time motor variable
30...120 s
Mechanical interface
Form fit 17x17 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Tempreture
-30...50°C [-22...122°F]

Dobrodošli u Belimo Áustria

Čini se da vaša trenutna lokacija nije u Austriji. Proizvodi i usluge predstavljeni na ovoj web stranici možda nisu dostupni u vašoj zemlji. Isto tako, nije moguće prijaviti se/registrirati. U nastavku pronađite svoju lokalnu Belimo web stranicu.
Kontaktirajte nas Politika o privatnosti Promjena postavki privatnosti Sigurnosne naponmene Opći uvjeti poslovanja Impresum
+43 1 7490361 0
Prijavite se na newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)