2. Osjetnici/mjerači
  3. Sobne jedinice

22RTH-19-1



Learn more
Back to product category
22RTH-19-1

22RTH-19-1

Room sensor Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, PC, white, RAL 9003

Parts included: screws

This product is also available with your customised logo on the front.

Please contact your local Belimo representative for ordering.

List price
136,00 €
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
  • Product videos
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
System Integration

Current Documents
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
Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Add to Project List
Product videos

Room sensors - Designed in Switzerland

Play now Share via email

Installing Belimo Room Sensors and Operating Units

Play now Share via email

Powerless Commissioning

Play now Share via email

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • MP-Bus
Measuring range humidity
Default setting: 0...100% RH
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Output Voltage [Range]
1 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RT-19-1)
2 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RTH-19-1)
3 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RTM-19-1)
Output signal active note
Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC

Dobrodošli u Belimo Áustria

Čini se da vaša trenutna lokacija nije u Austriji. Proizvodi i usluge predstavljeni na ovoj web stranici možda nisu dostupni u vašoj zemlji. Isto tako, nije moguće prijaviti se/registrirati. U nastavku pronađite svoju lokalnu Belimo web stranicu.
Kontaktirajte nas Politika o privatnosti Promjena postavki privatnosti Sigurnosne naponmene Opći uvjeti poslovanja Impresum
+43 1 7490361 0
Prijavite se na newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)