22HH-10
Condensation Switch, Internal sensor, LED
Parts included: syringe with thermal contact fluid, cable tie
- List price
- 155,00 €
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
- Accessories
- Product videos
- Details
Downloads
Accessories
Electrical accessory
A-22G-A01.1
Csatlakozó adapter hajlékony cső, M20x1.5, 1x 6 mm-es tömszelencéhez
10 darabos multipack csomag.
List price: 41,00 €
Product videos
Belimo Sensor Range 2024
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Condensation
- Output signal
- Switch
- Output signal leakage detector switch note
-
- SPDT, potential-free
- Max. switching current 1 A @ 24 V
- Min. switching current 5 mA @ 10 V
- Display type
- LED