22PE-1UG
Thermal energy meter, AC/DC 24 V, DN 40, 10 m³/h
Parts included: grommet for RJ connection module with clamp, thermowell, insulation shell
- List price
- 1.526,00 €
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
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22PEM-A02
Insulation shell for thermal energy meter, DN 32...50
only for non-condensing applications
List price: 25,00 €
ZREV40F
Pipe connector for EPIV / Energy valve with external thread, DN 40, Rp 1 1/2", G 2"
List price: 59,50 €
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
Gateways and field modules
Replacement sensor modules
Product videos
Belimo Sensor Range 2024
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
-
- Flow
- Temperature
- Output signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Flow qp
- 10
- Communication
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- Cloud
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V
- Fluid
- Water, water with glycol up to max. 60% vol.
- Valve size
- 40 mm
- Valve size
- 1 1/2 inch