2. Osjetnici/mjerači
  3. Kanalski osjetnici (zrak)

01APS-10U



Back to product category
01APS-10U

01APS-10U

Differential pressure switch, 50...500 Pa, Switch

Parts included: PVC tube 2 m, 2x pitot tubes (plastic), screws

List price
38,10 €
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
  • Product videos
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
A-22AP-A05.1

A-22AP-A05.1

Duct connector kit for 01APS-..
Multipack 50 pcs.

List price: 190,00 €
Add to Project List
A-22AP-A06

A-22AP-A06

Mounting bracket L form for 01APS-.., Metal

List price: 6,30 €
Add to Project List
A-22AP-A07

A-22AP-A07

Mounting bracket S form for 01APS-.., Metal

List price: 6,30 €
Add to Project List
A-22AP-A09.1

A-22AP-A09.1

Duct connector, L 80 mm, for 01APS-..
Multipack 90 pcs.

List price: 81,00 €
Add to Project List

Electrical accessory

A-22AP-A11.1

A-22AP-A11.1

Cable entry, M20x1.5, for 01APS-..
Multipack 10 pcs.

List price: 29,00 €
Add to Project List
Product videos

Belimo Sensor Range 2024

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
Differential pressure
Output signal
Switch
Measuring range pressure
50...500 Pa
Measuring range pressure
0.20...2.00 inch WC
Output signal pressure switch note
Contact current max. 1.0 A / AC 250 V

Dobro došli u Belimo Áustria

Čini se da vaša trenutna lokacija nije u Austriji. Proizvodi i usluge predstavljeni na ovoj web stranici možda nisu dostupni u vašoj zemlji. Isto tako, nije moguće prijaviti se/registrirati. U nastavku pronađite svoju lokalnu Belimo web stranicu.
Kontaktirajte nas Politika o privatnosti Promjena postavki privatnosti Sigurnosne naponmene Opći uvjeti poslovanja Impresum
+43 1 7490361 0
Prijavite se na newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)