CQK24A-MPL-T
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40, Terminals
- List price
- 165,00 €
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
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 570,00 €
Your price: ...
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 30,30 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Connection Supply Control
- Terminals 2.5 mm² (cable ø6.3...6.8 mm, 3-wire)
- Torque
- 1 Nm
- Control type
- MP-Bus
- Direction of rotation (fail-safe)
- Fix deenergised closed (end stop NC = 0%)
- Manual override
- With actuator (clicked out)
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- 60 s
- Protection category
- IP40
- Ambient Tempreture
- 5...40°C [41...104°F]