3. Linearni pogoni

LH24A-SR100



Learn more
Back to product category
LH24A-SR100

LH24A-SR100

Linear actuator, 150 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 100 mm, IP54

List price
224,00 €
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
Z-AS2

Z-AS2

End stop kit, for LH.. / CH..
Multipack 20 pcs.

List price: 86,00 €
Add to Project List
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List price: 20,20 €
Add to Project List
Z-KS2

Z-KS2

Coupling piece M6

List price: 58,40 €
Add to Project List

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 131,00 €
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 153,00 €
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 153,00 €
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 109,00 €
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 298,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
150 N
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch
Manual override
With push-button, can be locked
Stroke
100 mm
Running time (motor)
150 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2