EP020R6+BAC
Electr. 6-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, V'nom 2500 l/h, Fluid temperature 6...80°C [43...176°F]
- List price
- 1.144,00 €
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
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
ZR2320
Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"
List price: 16,00 €
Electrical accessory
CRK24-B1
Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-
List price: 247,00 €
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
Sensors
22HTH-110X
Contact sensor Humidity / Temperature active, 0...5 V, 0...10 V, Cable length 2 m
List price: 271,00 €
Details
Specifications
Valve specifications
- Pattern
- 6-way
- V'nom [l/h]
- 2500
- Flow rate adjustable
- 4.2...100% of V'nom
- Fluid
- Water, water with glycol up to max. 60% vol.
- Flow temperature
- 6...80°C [43...176°F]
- Close-off pressure
- 350 kPa
- Flow characteristic {Tools}
- Linear
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 3.7 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Protection category
- IP54