01HT-101CA
Temperature monitor TW, Switch, 30...90°C, Capillary 1 m, Auto reset
Parts included: fixing strap
- List price
- 95,50 €
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
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
List price: 10,30 €
Thermowells
Product videos
Belimo Sensor Range 2024
How-To: Installing contact temperature sensors
Details
Specifications
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Safety temperature
- Output signal
- Switch
- Output signal temperature switch note
-
- AC 230 V 16 (2.5) A @ Switch position 1-2
- AC 230 V 6.3 (2.5) A @ Switch position 1-4
- DC 230 V 0.25 A