• Data Center Cooling Solutions
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
    • Data Center Cooling Solutions
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
  2. Osjetnici/mjerači
  3. Kanalski osjetnici (zrak)

01CT-1LH



Back to product category
01CT-1LH

01CT-1LH

Cable temperature sensor passive, NTC10k (10k2), Probe length 50 mm, Probe diameter 6 mm, Cable 2 m, 2-wire

List price
16,30 €
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
  • Product videos
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 10,30 €
Add to Project List
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List price: 21,10 €
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 2,80 €
Add to Project List
A-22P-A45

A-22P-A45

Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring

List price: 29,30 €
Add to Project List
A-22P-A51

A-22P-A51

Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..

List price: 24,60 €
Add to Project List

Thermowells

A-22P-A06

A-22P-A06

Thermowell Stainless steel, 50 mm, G 1/2", SW27

List price: 34,80 €
Add to Project List
A-22P-A08

A-22P-A08

Thermowell Stainless steel, 100 mm, G 1/2", SW27

List price: 35,90 €
Add to Project List
A-22P-A10

A-22P-A10

Thermowell Stainless steel, 150 mm, G 1/2", SW27

List price: 39,10 €
Add to Project List
A-22P-A12

A-22P-A12

Thermowell Stainless steel, 200 mm, G 1/2", SW27

List price: 41,40 €
Add to Project List
A-22P-A14

A-22P-A14

Thermowell Stainless steel, 300 mm, G 1/2", SW27

List price: 45,50 €
Add to Project List
A-22P-A16

A-22P-A16

Thermowell Stainless steel, 450 mm, G 1/2", SW27

List price: 49,10 €
Add to Project List
A-22P-A18

A-22P-A18

Thermowell Brass, 50 mm, R 1/2", SW22

List price: 17,30 €
Add to Project List
A-22P-A20

A-22P-A20

Thermowell Brass, 100 mm, R 1/2", SW22

List price: 16,80 €
Add to Project List
A-22P-A22

A-22P-A22

Thermowell Brass, 150 mm, R 1/2", SW22

List price: 18,70 €
Add to Project List
A-22P-A24

A-22P-A24

Thermowell Brass, 200 mm, R 1/2", SW22

List price: 20,50 €
Add to Project List
A-22P-A26

A-22P-A26

Thermowell Brass, 300 mm, R 1/2", SW22

List price: 23,20 €
Add to Project List
A-22P-A28

A-22P-A28

Thermowell Brass, 450 mm, R 1/2", SW22

List price: 26,40 €
Add to Project List
A-22P-A29

A-22P-A29

Thermowell Stainless steel, 250 mm, G 1/2", SW27

List price: 44,00 €
Add to Project List
A-22P-A30

A-22P-A30

Thermowell Brass, 250 mm, R 1/2", SW22

List price: 21,80 €
Add to Project List
Product videos

Belimo Sensor Range 2024

Play now Share via email
Details

Specifications

Electrical connection
Cable
Measured values
Temperature
Output signal
NTC10k (10k2)
Output signal passive temperature
NTC10k (10k2)
Probe length
50 mm

Dobro došli u Belimo Áustria

Čini se da vaša trenutna lokacija nije u Austriji. Proizvodi i usluge predstavljeni na ovoj web stranici možda nisu dostupni u vašoj zemlji. Isto tako, nije moguće prijaviti se/registrirati. U nastavku pronađite svoju lokalnu Belimo web stranicu.
Kontaktirajte nas Politika o privatnosti Promjena postavki privatnosti Sigurnosne naponmene Opći uvjeti poslovanja Impresum
+43 1 7490361 0
Prijavite se na newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)