MKT-IMG_belimo_video_block

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    lower_pic
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
    MKT-IMG_belimo_video_block

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    lower_pic
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
Potable water valves

belimo_potable-main-new_rgb_960x530

Motorised open/close ball valve for potable water applications

Belimo's potable water valves combine certified 2-way ball valves with compact rotary actuators, with or without fail-safe. Supplied as a compact and completely maintenance-free unit, you can rely on full functionality after installation. Our potable water valves are certified according to ACS, DVGW, KIWA, KIWA Sweden, ÜA and WRAS.

  • Flyer – Motorised potable water valves (pdf - 1.17 MB)

HVAC hydronics – the goldmine in building renovation projects.

HVAC hydronic system

The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.

Generation
- No energy loss at zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.

Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making energy flow visible.

Zone
- Demand-driven zone control.

Find out how we can support you in this:

  • Brochure – Energy efficiency and comfort in buildings (pdf - 4.46 MB)

User friendliness

ICON_proven_reliability

Reliability

ICON_installation-efficiency

Installation efficiency

ICON-zonetight-zero-Leakage

No leakage

Certified throughout Europe and future-proof

belimo_potable-application-new_rgb_960x540px

Belimo has placed particular emphasis on future-proofing in the new development of these potable water valves. Thanks to the selection of modern materials, these new potable water valves are DZR/CR-certified (dezincification-free). Since this topic is addressed by more and more standards, you will be one step ahead with our valves.

Product range

belimo_potable-new_rgb_300x170

DN 15...50

Kvs 28...179

Internal thread

  • View products

Open/close ball valve with improved specifications

belimo_potable-1_rgb_300x170
  • Suitable for drinking water temperatures of 5…100°C
  • Use for nominal pressures up to PN 40
  • Maintenance-free, durable and air-bubble tight
  • Resistant against soiling and limescale deposits
  • Future-proof thanks to contemporary materialisation (DZR/CR standard)
  • Certified for application in potable water installations

Energy-saving motorisation with standard rotary actuators

belimo_potable-2_rgb_300x170
  • Compact, strong and reliable
  • Uncomplicated and versatile motorisation using tried and tested standard actuators from Belimo
  • Fail-safe and non fail-safe (spring return) or fast running actuator
  • Great price-performance ratio


Motorisation of the DN15 valves is now also available with the space-saving CQ.. actuator series.

Customer-specific products

Customising a Belimo product

These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-specific solutions are becoming increasingly important. We build the actuator you need – with the cable length, connector plug and parametrisation you specify. On request, we mount the actuator to a valve and create a pre-mounted assembly from pipe parts, sensors, connections and much more. 

  • Different cable types and lengths with or without a connector plug. 
  • Product labelling with your customer information (e.g. where the actuator is to be installed in the building). 
  • Completely prefabricated and tested assembly (e.g. seal integrity) with components of your choice.
  • On request with flexible pipelines, with special coatings or insulation.
  • We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters). For HVAC performance devices (e.g. Belimo Energy Valve™), we prepare the complete commissioning for you according to your specifications.

We offer a "complete carefree package" for your application.

  • Read more
  • Customer advantages
  • Software/Plug-ins
Customer advantages

Consulting Engineer

consulting-engineer

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers/manufacturers for your planning. 

  • Tightly closing open/close ball valves ensure reliable operation
  • High flow values for isolation applications
  • 5-year warranty

System integrators

system-integrator

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. 

  • Tightly closing open/close ball valves ensure reliable operation
  • High flow values for isolation applications
  • Short delivery times
  • Comprehensive support over the entire life of the product
  • 5-year warranty

Specialist wholesalers

wholesaler

For your customers you rely on high availability, easy selection and short delivery times for the products you offer. You require quick and easy access to information as well as comprehensive technical support from your suppliers. 

  • Easy selection, installation and hassle-free maintenance
  • Short delivery times
  • Comprehensive support over the entire life of the product
  • 5-year warranty

Installers / plant engineers

installer

The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on-site. Easy mounting and expert support allow you to meet your tight schedule. 

  • Easy selection, installation and hassle-free maintenance
  • Short delivery times
  • Comprehensive support over the entire life of the product
  • 5-year warranty

Building owners

building-owner

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. 

  • Easy selection, installation and hassle-free maintenance
  • Short delivery times
  • Comprehensive support over the entire life of the product
  • 5-year warranty

Facility managers/Building maintenance

facility-manager

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. 

  • Maintenance-free valve/actuator combination
  • Comprehensive support
  • Easy selection, installation and hassle-free maintenance
  • Short delivery times
  • Comprehensive support over the entire life of the product
  • 5-year warranty
Software/Plug-ins

Belimo Assistant 2

BELIMO_EV-EU_Assistant2_Magnolia-Teaser-Image_900x510px

Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.

Accessories:
- LINK.10 (Supports Bluetooth and USB to NFC and MP-Bus)
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)

  • App Store
  • Google Play
  • Belimo Assistant 2 (Windows Installer Version 6.10.6) (msi - 70.29 MB)
  • Quick Guide – Belimo Assistant 2 (pdf - 1.86 MB)
  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Frequently asked questions
  • How-To Videos
  • Learn more about Belimo Assistant 2
  • Belimo Assistant 2 – Release notes (pdf - 446 KB)

Belimo RetroFIT+ App

The Belimo RetroFIT+ App next to an HVAC actuator

The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.

Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.

The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.

  • App Store
  • Google Play
  • RetroFIT+ Product Replacement Tool (Desktop Version)
  • Videos: How to use the Belimo RetroFIT+ App

    How to find a replacement with Belimo RetroFIT+ App.
     

    Use the scan function

    Submit a request to support

    Search for a product name

    Search for parameters

    Search for measurements

Service Tool ZTH EU

New ZTH

The ZTH EU service tool simplifies diagnosis, operational checking and setting for HVAC performance devices. Connected directly to a parametrisable or communicative actuator from Belimo, current values can be read on-site and reset immediately.

  • Download Tool - ZTH EU - Firmware Upgrade (zip - 2.44 MB)
  • Operating manual - ZTH EU Firmware Upgrade (pdf - 304 KB)

When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.

  • ZTH EU - USB MP driver (zip - 2.17 MB)

BIM plug-in for Autodesk Revit

autodesk

3D data models with technical information from Autodesk Revit via the BIM plug-in

This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1.91 MB)
  • The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.

  • Visit the Autodesk page

Welcome to Belimo Saudi Arabia

You do not seem to be located in Saudi Arabia. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
Belimo Saudi Arabia, 3250 Al Imam Abdullah Ibn Saud Rd (Exit 9), Ghirnatah District Riyadh 13242 (Saudi Arabia)