MKT-IMG_belimo_video_block

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    lower_pic
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
    MKT-IMG_belimo_video_block

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
    lower_pic
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
  2. Systems

Belimo ZoneEase™ VAV

belimo_zoneease-main_rgb_960x530

Belimo ZoneEase™ VAV – control of CO2, temperature and volumetric flow

Belimo ZoneEase™ VAV is a VAV-based zone control ecosystem, made easy. The ZoneEase VAV solution simplifies the commissioning process. It provides commissioning and maintenance support via the cloud and smartphone to enhance the user experience and reduces project complexity and downtime while increasing connectivity, data transparency and cost-efficiency. 

Pre-loaded applications, simplified solution, cloud/smartphone guided process

belimo_reliable_rgb_960x530

Proven reliability

belimo_optimised_rgb_960x530

Optimised functionality

belimo_connectivity_rgb_300x170

Connectivity

VAV-based zone control made easy

                 

belimo_zoneease-application_rgb_960x530
  • VAV-based solution (5 Nm & 10 Nm) for control of CO2, temperature and volumetric flow
  • Solution provides: supply air only / supply & extract air / supply & 2nd supply air
  • Guided commissioning with cloud and smartphone app
  • Standalone or BMS/DDC-integrated BACnet MS/TP or Modbus RTU system (configurable)
  • 19 preloaded and configurable control applications – no free programming
  • Powerful cloud-based engineering and commissioning with progress tracking
  • Operation, maintenance and remote troubleshooting with cloud-synchronised smartphone app
  • Direct access to VAV solution without opening the ceiling (smartphone access to room unit)
  • OEM data protection and GDPR compliance
  • Simple analyses of system state via smartphone app

Product range within ZoneEase VAV ecosystem

belimo_LMV-BAC-001_rgb_300x170

ZoneEase VAV controller (5 Nm and 10 Nm)

LMV-BAC-001 / NMV-BAC-001: VAV-based zone controller with pre-loaded applications for control of CO2, volumetric flow and temperature (w/o digital outputs). BACnet MS/TP and Modbus RTU interface. Analogue input for duct sensor.

belimo_LMV-BAC-002_rgb_300x170

ZoneEase VAV controller (5 Nm and 10 Nm) with outputs

LMV-BAC-002 / NMV-BAC-002: VAV-based zone controller with pre-loaded applications for control of CO2, volumetric flow and temperature (with 3 digital outputs for fan and reheat control). BACnet MS/TP and Modbus RTU interface. Analog input for duct sensor.

belimo_LMV-D3_rgb_300x170

VAV-Compact (5 Nm and 10 Nm)

LMV-D3-MP-A7 / NMV-D3-MP-A7: Secondary VAV within ZoneEase VAV ecosystem, used as an extract air VAV or 2nd supply air VAV controller.
(Note: VAV-Compact controller, pre-addressed / configured with same VAV OEM parameter as with connected ZoneEase VAV controller / application specific communication to ZoneEase VAV controller)

belimo_room-units_rgb_300x170

Room operating units with touch or virtual display

P-22RT..-1T00D-1:

  • ROU with e-paper touch display
  • Configurable display elements
  • Display colour can be inverted

P-22RT..-1T-1:

  • ROU with virtual display
  • Virtual control display via Belimo Display app and smartphone

Both device variants:

  • To show and adjust room values/setpoints (configurable)
  • Available with T only, T/RH and T/RH/CO2 sensor element
  • Provide digital input (occupancy sensor or reheater monitoring)
  • Configurable access rights
belimo_room-operating-unit-virtual_rgb_300x170

Belimo Display App

To provide virtual display for room operating units without physical display: P-22RT..-1T-1
With the Belimo Display app (Android and IOS), actual values of the room units can be displayed and setpoints can be adjusted.

  • Belimo Display App
belimo_CQ_rgb_300x170

Rotary actuator for modulating reheat control

CQ24A-MPL-A8: hot water reheat valve actuator (VAV reheat aggregate) within ZoneEase VAV ecosystem.
(Note: pre-addressed / application specific communication to ZoneEase VAV controller)

belimo_dt_rgb_300x170

Duct/immersion sensor for temperature, active

22DT-12..: Supply air duct sensor to enhance ZoneEase VAV functionality.
By using 0…10 V supply air duct sensor, all ZoneEase VAV-based cooling/reheating applications can provide automatic changeover, as they are able to distinguish supplied air (cooled or heated state).

belimo_dc_rgb_300x170

Duct sensor for CO2, active

22DC-11: Extract/return air duct sensor to enhance ZoneEase VAV functionality.
By using 0…10 V extract/return air duct sensor, ZoneEase VAV CO2 control application and all ZoneEase VAV-based temperature control applications with combined CO2 control can be implemented. Alternatively, the CO2 sensor element can be integrated into the ZoneEase VAV room operating units.

Documents

  • Solution descriptions
    • ZoneEase VAV Sales Presentation (pdf - 1.04 MB)
    • ZoneEase VAV v1.7 Application Description (pdf - 15.92 MB)
    • ZoneEase VAV Consultant Specifications V1.0 (pdf - 49 KB)
  • Technical data sheets

    Actuators

    • Technical data sheet – LMV-BAC-001 (pdf - 1.71 MB)
    • Technical data sheet – NMV-BAC-001 (pdf - 3 MB)
    • Technical data sheet – LMV-BAC-002 (pdf - 3.37 MB)
    • Technical data sheet – NMV-BAC-002 (pdf - 3.46 MB)
    • Technical data sheet – LMV-D3-MP-A7 (pdf - 2.01 MB)
    • Technical data sheet – NMV-D3-MP-A7 (pdf - 2.03 MB)
    • Technical data sheet – CQ24A-MPL-A8 (pdf - 439 KB)

    Room Operating Units with virtual display: T, T&RH, T&RH&CO sensor

    • Technical data sheet – P-22RT..-1T-1 (pdf - 1.92 MB)

    Room Operating Units with e-Paper touch display: T, T&RH, T&RH&CO sensor

    • Technical data sheet – P-22RT..-1T00D-1 (pdf - 1.83 MB)

    Duct sensors

    • Technical data sheet – 22DC-11 (pdf - 1.68 MB)
    • Technical data sheet – 22DT-12.. (pdf - 905 KB)

    Calibration and commissioning support tool (Converter Bluetooth / NFC)

    • Technical data sheet – ZIP-BT-NFC (pdf - 1007 KB)
  • System integration
    • BACnet Interface description – Belimo ZoneEase™ VAV (for application software version ZoneEase 1.7) (pdf - 587 KB)
    • Modbus Interface description – Belimo ZoneEase™ VAV (for firmware version 1.7) (pdf - 610 KB)
  • Release notes (for existing ZE VAV markets)
    • ZoneEase VAV Release Notes v1.7 (pdf - 115 KB)
  • Smartphone tools
    • Belimo ZoneEase App (Google Play)
    • Belimo Display App
  • ZoneEase VAV Cloud
    • ZoneEase VAV Cloud

Pre-loaded configurable applications

CO2 and volumetric air flow control Room comfort (can be combined with CO2 control in parallel)
  • Indoor air quality control (CO2)
  • Air volume flow control (VAV)



     
  • Cooling only
  • Cooling or heating (changeover)
  • Cooling + 1-stage electric reheating
  • Cooling + 2-stage electric reheating
  • Cooling + on/off hydronic reheating
  • Cooling + modulating hydronic reheating
   
Applications with parallel fan Applications with series fan
  • Cooling only
  • Cooling + 1-stage electric reheating
  • Cooling + 2-stage electric reheating
  • Cooling + on/off hydronic reheating
  • Cooling + modulating hydronic reheating
     
  • Cooling only
  • Cooling or heating (changeover)
  • Cooling + 1-stage electric reheating
  • Cooling + 2-stage electric reheating
  • Cooling + on/off hydronic reheating
  • Cooling + modulating hydronic reheating

Application example: Indoor air quality control

CO2 measurement with room unit

belimo_zoneease-co2-room-unit

Application example: Temperature control with fan and reheat

Cooling plus reheat (water modulating) with digital output (fan)

belimo_zoneease-cooling-reheat

Scalable ZoneEase VAV solution: Standalone or BMS/DDC-integrated BACnet MS/TP or Modbus RTU system (configurable)

Scalable ZoneEase VAV ecosystem to provide standalone solution with pre-loaded configurable applications, integrated into building management systems. Alternatively, configuration to volumetric air flow application, external logic (i.e. floor controller, DDC, BMS) can provide control setpoints to ZoneEase VAV ecosystem. This system configuration allows repeated ZoneEase VAV zone installations with full flexibility in sensor placement.

(Note: Scalable ZoneEase VAV ecosystem installation then requires native communicating BACnet MS/TP or Modbus RTU room operating units, directly connected to the bus)

belimo_zoneease-scale
  • Customer advantages
Customer advantages

Consulting engineers

consulting-engineer

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning.As a Belimo customer, you benefit from numerous advantages:

  • The highly sensitive and also robust sensor system for precise differential pressure measurement to regulate even the slightest air volume flows
  • Great flexibility in selecting products to integrate into buildings thanks to various interfaces. Bus communication offers flexible use possibilities and create transparency with regards to control and trends
  • DCV-capable (Fan Optimiser) for modern, demand-controlled ventilation concepts in accordance with DIN EN 15232. The requirement recording for zones via the corresponding VAV dampers provides the corresponding controlled variable for the fans  
  • Belimo VAV products are built, calibrated and adjusted by all well-known manufacturers (OEM) on their VAV units – as an operational system solution

System integrators

system-integrator

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology.As a Belimo customer, you benefit from numerous advantages:

  • Ready for operation immediately after installation of the VAV unit, optional further ZoneEase VAV ecosystem components and electrical connection
  • Great flexibility for integration in buildings thanks to various interfaces. Bus communication and multi-bus capabilities offer flexible use possibilities and create transparency with regards to control and monitoring
  • Common bus interfaces such as BACnet MS/TP and Modbus RTU are supported
  • Tool- and cloud-based support via smartphone for commissioning and diagnostics (save/print setting data)
  • Smartphone ZoneEase VAV app for contactless access – even when the power is off

Installers / plant engineers

installer

The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule.As a Belimo customer, you benefit from numerous advantages:

  • High-quality and robust components – proven a million times over
  • Simple wiring with low-error potential thanks to the consistent colour and numbering concept.
  • Tool-free initial diagnostics thanks to LEDs: e.g. supply available?
  • Simple function test, e.g. open or close the damper with the smartphone ZoneEase VAV app via contactless access

Building owners

building-owner

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus.As a Belimo customer, you benefit from numerous advantages:

  • High-quality, absolutely precise and at the same time robust components in one product
  • Proven a million times over
  • Energy-efficient ventilation system, based on real ventilation needs of rooms – from the VAV damper to the fan
  • Increased comfort depending on the system configuration (air quality, temperature) and reduced flow noise
  • Highest level of transparency thanks to a variety of tool functions such as health system states and other features

Facility managers / building maintenance

facility-manager

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times.As a Belimo customer, you benefit from numerous advantages:

  • Durable and maintenance-free actuator technology
  • Simple installation
  • Contactless diagnostic and test functions via smartphone
  • Easy adaptation of system solutions for conversions
  • Short delivery times
  • Comprehensive support over the entire life of the product
  • 5-year guarantee

OEM

oem

You use components from select suppliers in your products. You are always looking for the best value for money. High quality and unique functions tailored to your application add value and allow you to set yourself apart from your competitors. Excellent technical support and a simple business transaction is a matter of course for you.As a Belimo customer, you benefit from numerous advantages:

  • Comprehensive product range for cost-optimised control of zones and individual rooms – in comfort area as well as in industry, trade and sensitive work areas
  • Customer-specific solutions offer increased added value
  • High-quality, coordinated components for maximum precision and a long service life
  • Optimised tool support for parametrisation and calibration in the factory

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
Belimo Saudi Arabia, 3250 Al Imam Abdullah Ibn Saud Rd (Exit 9), Ghirnatah District Riyadh 13242 (Saudi Arabia)