Characterised control valves

belimo_ccv-main_rgb_960x530

Reliable and proven millions of times over

Compact, heat-resistant and tight-closing 2-way and 3-way types – motorised with energy-efficient rotary actuators. The practice-proven ball valves are fitted with Belimo's characterised disc and guarantee a valve characteristic curve with equal percentage.

  • Technical brochure – Water applications (pdf - 7.38 MB)
  • Application brochure – Air handling units (pdf - 8.97 MB)

HVAC hydronics – the goldmine in building renovation projects.

HVAC hydronic system

The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.

Generation
- No energy loss at zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.

Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making energy flow visible.

Zone
- Demand-driven zone control.

Find out how we can support you in this:

  • Brochure – Energy efficiency and comfort in buildings (pdf - 4.46 MB)

The Belimo advantage

ICON_proven_reliability

Reliable

ICON_installation-efficiency

Installation efficiency

ICON-zonetight-zero-Leakage

No leakage

Highly reactive temperature control

belimo_ccv-application_rgb_960x540

Belimo's proven characterised control valves provide valuable services wherever temperatures must be controlled quickly and accurately. Motorised with fast running actuators, they guarantee maximum efficiency and fast response times in all control loops.

Product range

belimo_ccv-int_rgb_300x170

DN 15...50

2-way and 3-way
Kvs 0.09...58 m3/h
Internal thread, external thread, flange

  • View products
belimo_ccv-flange_rgb_300x170

DN 65...150

2-way
Kvs 63...320 m3/h
Flange

  • View products
belimo_ccv-ext_rgb_300x170

DN 10...20

Kvs 0.3...16 m3/h
External thread

  • View products

Advantages of Belimo characterised control valves

CCV-8adv

1. Absolute seal integrity
- All-in-one: Control valve and isolation valve
- No activation and no energy loss at zero load

2. Optimum flow characteristic
- All-in-one: Control valve and isolation valve
- No activation and no energy loss at zero load

3. Excellent control characteristics
- Excellent control stability and reduced oscillating tendency
- Best possible comfort

4. No holding torque necessary
- High rangeability
- Superior controllability in the opening range

5. Reduced weight
- Simpler selection of actuators
- Actuator size not dependent on differential pressure
- Inexpensive and energy-efficient actuators

6. Low installation height
- Reduced space requirements, thereby increased freedom of design

7. Reduced energy consumption
- Low power consumption
- Less expensive electrical installation

8. Self-cleaning spherical design
- No sticking, maintenance-free, high operating safety

  • Brochure - 8 reasons to use a characterised control valve (pdf - 2.41 MB)

Customer-specific products

Customising a Belimo product

These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-specific solutions are becoming increasingly important. We build the actuator you need – with the cable length, connector plug and parametrisation you specify. On request, we mount the actuator to a valve and create a pre-mounted assembly from pipe parts, sensors, connections and much more. 

  • Different cable types and lengths with or without a connector plug. 
  • Product labelling with your customer information (e.g. where the actuator is to be installed in the building). 
  • Completely prefabricated and tested assembly (e.g. seal integrity) with components of your choice.
  • On request with flexible pipelines, with special coatings or insulation.
  • We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters). For HVAC performance devices (e.g. Belimo Energy Valve™), we prepare the complete commissioning for you according to your specifications.

We offer a "complete carefree package" for your application.

  • Read More
  • Customer advantages
  • Software / Plug-ins
Customer advantages

General contractors / investors

investor

Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. Belimo characterised control valves offer:

  • Tested quality for over 40 years
  • Reduced current consumption compared to conventional valves, which contributes to LEED certification
  • Tight-closing characterised control valves prevent valve leakages and thereby energy losses
  • 5-year guarantee on all Belimo products

Consulting engineers

consulting-engineer

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. Belimo characterised control valves offer:

  • 0% leakage rate for increased plant efficiency 
  • Spring-return actuators and fail-safe actuators open or close the valve in the event of a power failure
  • Tight isolation up to 16 bar to ensure reliable operation
  • Kvs values are similar to globe valves of the same size that do not require additional system design

System integrators

system-integrator

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. Belimo characterised control valves offer:

  • Easy selection, mounting, and hassle-free service
  • Tight isolation up to 16 bar to ensure reliable operation 
  • Combines the high isolation capabilities of a ball valve with a specialised disc that ensures an equal percentage flow characteristic to meet specification requirements
  • MF models with on-site selectable control and feedback signal, and running time match design sequences and controller requirements

Building owners

building-owner

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. Belimo characterised control valves offer:

  • Characterised control valve technology prevents clogging due to debris and ensures flow is maintained in heating and cooling systems
  • Tight isolation up to 14 bar ensures reliable operation
  • Equal percentage flow characteristic provides optimal coil control 
  • Brushless DC motor technology offers accurate and quiet operation to maintain a comfortable building environment

Facility managers / Building maintenance

facility-manager

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. Belimo characterised control valves offer:

  • 0% leakage rate for increased plant efficiency and building comfort
  • Control with equal percentage valve characteristic curve prevents "hunting" of the control loop, increasing the life span of actuator and valve
  • Characterised control valve technology prevents clogging due to debris and ensures flow is maintained in heating and cooling systems
  • Easy selection, mounting, and maintenance for improvement projects or retrofits 
  • Fast delivery and online technology
Software / Plug-ins

Belimo Assistant 2

BELIMO_EV-EU_Assistant2_Magnolia-Teaser-Image_900x510px

Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.

Accessories:
- LINK.10 (Supports Bluetooth and USB to NFC and MP-Bus)
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)

  • App Store
  • Google Play
  • Belimo Assistant 2 (Windows Installer Version 6.10.6) (msi - 70.29 MB)
  • Quick Guide – Belimo Assistant 2 (pdf - 1.86 MB)
  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Frequently asked questions
  • How-To Videos
  • Learn more about Belimo Assistant 2
  • Belimo Assistant 2 – Release notes (pdf - 509 KB)

Belimo RetroFIT+ App

The Belimo RetroFIT+ App next to an HVAC actuator

The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.

Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.

The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.

  • App Store
  • Google Play
  • RetroFIT+ Product Replacement Tool (Desktop Version)
  • Videos: How to use the Belimo RetroFIT+ App

    How to find a replacement with Belimo RetroFIT+ App.
     

    Use the scan function

    Submit a request to support

    Search for a product name

    Search for parameters

    Search for measurements

Service Tool ZTH EU

New ZTH

The ZTH EU service tool simplifies diagnosis, operational checking and setting for HVAC performance devices. Connected directly to a parametrisable or communicative actuator from Belimo, current values can be read on site and reset immediately.

  • Download Tool - ZTH EU - Firmware Upgrade (zip - 2.44 MB)
  • Operating manual - ZTH EU Firmware Upgrade (pdf - 304 KB)

When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.

  • ZTH EU - USB MP driver (zip - 2.17 MB)

BIM plug-in for Autodesk Revit

autodesk

3D data models with technical information from Autodesk Revit via the BIM plug-in

This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1.91 MB)
  • The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.

  • Visit the Autodesk page

Welcome to Belimo Saudi Arabia

You do not seem to be located in Saudi Arabia. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
Belimo Saudi Arabia, 3250 Al Imam Abdullah Ibn Saud Rd (Exit 9), Ghirnatah District Riyadh 13242 (Saudi Arabia)