Outdoor sensors
Reliable as expected
Outdoor sensors from Belimo for measuring outside temperature and humidity for efficient heating and cooling automation.
-
Brochure – Belimo sensors and meters
(pdf -
4.13 MB)
Innovation for peace of mind
Precise measurement outdoors
Belimo sensors for mounting outside buildings are equipped with an IP65 housing, a snap-on cover and a mounting plate. They are available with passive or active outputs and are compatible with all common building automation systems.
Combined temperature and humidity sensors with selectable outputs for relative humidity, absolute humidity, dew point and enthalpy are optionally available with BACnet and Modbus communication.
Product range
Customer-specific products
These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-specific solutions are becoming increasingly important. We build the sensor you need – with the cable length, connector plug and parametrisation you specify. On request, we mount the sensor to a valve and create a pre-mounted assembly from pipe parts, connections and much more.
- Different cable types and lengths with or without a connector plug.
- Product labelling with your customer information (e.g. where the actuator is to be installed in the building).
- Various mounting options (adapted to your installation situation on-site).
- Wide range of electrical and mechanical accessories.
- We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters).
- Completely prefabricated and tested assembly (e.g. seal integrity) with components of your choice.
- Function test, because Belimo stands for tested quality.
We offer a "complete carefree package" for your application.
- Customer advantages
- Software / Plug-ins
- Success stories
General contractors / investors
Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. Belimo outdoor sensors offer:
- A wide selection for all requirements of outdoor applications
- Short delivery times
- Comprehensive support over the entire life of the product
- Well-known high Belimo quality
- Excellent price-performance ratio
- Quick amortisation
- 5-year guarantee
Consulting engineers
Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning.Belimo outdoor sensors offer:
- Compatibility with all common building automation systems (BAS), making them suitable for use in any HVAC application
- BIM data and STEP files in the Belimo VDI selector
- Access to application data for integration in BAS control sequences thanks to BACnet and Modbus communication protocols
- High-quality and robust materials
- Compliance with requirements of IP65 and Certification UL
- 5-year guarantee
System integrators
Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. Belimo outdoor sensors offer:
- Seamless compatibility with all common building automation and control systems (BACS)
- Reduced wiring and parametrisation
- Complete range of field-level solutions with sensors for measuring temperature, humidity, pressure, flow, CO2 and volatile organic compounds (VOC) in pipe, duct and outdoor applications
- First-class service and support
- Tool-free data point testing for efficient commissioning.
- Short delivery times
- High-quality and robust materials
- 5-year guarantee
Specialist wholesalers
For your customers you rely on high availability, easy selection and short delivery times for the products you offer. You require quick and easy access to information as well as comprehensive technical support from your suppliers. Belimo outdoor sensors offer:
- Quick and easy product selection and installation thanks to our optimised product range
- Short delivery times and routes
- Comprehensive after-sales support over the entire life of the product
- 5-year guarantee
Installers / plant engineers
The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. Belimo outdoor sensors offer:
- Removable mounting plate and spring clip for easy mounting
- Measuring ranges selectable on site
- Reduced wiring and parametrisation thanks to BACnet and Modbus communication protocols
Building owners
Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. Belimo outdoor sensors offer:
- Unique design with snap-on cover, enabling quick installation and easy commissioning, as well as protection according to IP65
- Access to application data via BACnet and Modbus communication protocols and reduced wiring and parametrisation
- Reliable and accurate measuring values
- Short delivery times
- Comprehensive support over the entire life of the product
- 5-year guarantee
Facility managers / building maintenance
Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. Belimo outdoor sensors offer:
- Quick and easy retrofitting in combination with the Belimo Retrofit App
- Unique design with snap-on cover, enabling quick installation and easy commissioning, as well as protection according to IP65
- Modular screw connections that enable various mounting and cable configurations for flexible installation
- Reliable and accurate measuring values
- Short delivery times
- Comprehensive support over the entire life of the product
- 5-year guarantee
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
-
App Store
-
Google Play
-
Belimo Assistant 2 (Windows Installer Version 6.3.2)
(msi -
84.56 MB)
-
Quick Guide – Belimo Assistant 2
(pdf -
1.89 MB)
-
Flyer – Belimo Assistant 2
(pdf -
1.66 MB)
-
Frequently asked questions
-
How-To Videos
-
Learn more about Belimo Assistant 2
Belimo RetroFIT+ App
The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.
Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.
The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.
BIM plug-in for Autodesk Revit
3D data models with technical information from Autodesk Revit via the BIM plug-in
This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.
-
Plugin 3Dfindit: Versions Revit 2019 - Revit 2024
(zip -
416.18 MB)
-
Flyer – Efficient planning with BIM
(pdf -
1.91 MB)
-
The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.
-
Visit the Autodesk page