The exception is : javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/lt/ru_RU/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 403 for URL: https://www.belimo.com/lt/ru_RU/~mgnlArea=outdated~

  1. Home
  2. Датчики/счетчики
  3. Наружные датчики (воздуха)

22UTH-130X



Back to product category
22UTH-130X

22UTH-130X

Outdoor sensor with weather and radiated heat shield Humidity / Temperature active, 4...20 mA
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range 2024

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
4...20 mA
Measuring range humidity
0...100% RH non-condensing
Output Current [Range]
2x 4...20 mA, max. resistance 500 Ω