22DT-12N
Duct/Immersion sensor Temperature active, 0...5 V, 0...10 V, Probe length 150 mm, Probe diameter 6 mm
Design Data : Design Data
- Downloads
- Accessories
- Product Videos
- Details
Mechanical accessory
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
A-22P-A45
Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring
A-22P-A51
Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..
Thermowells
A-22P-A08
Thermowell Stainless steel, 100 mm, G 1/2", SW27
A-22P-A10
Thermowell Stainless steel, 150 mm, G 1/2", SW27
A-22P-A20
Thermowell Brass, 100 mm, R 1/2", SW22
A-22P-A22
Thermowell Brass, 150 mm, R 1/2", SW22
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
How to install a 22DT.. sensor
• Typical mounting aid inclusive
• Fast installation
• Efficient commissioning
• High protection thanks to IP65 / NEMA 4X housing
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
-
- 0...5 V
- 0...10 V
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 5 kΩ
- Output signal active note
- Output 0...5/10 V with Jumper adjustable
- Probe length
- 150 mm