01APS-10R
Differential pressure switch, 20...300 Pa, Switch
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
- Product Videos
- Details
Downloads
Accessories
Mechanical accessory
A-22AP-A05.1
Duct connector kit for 01APS-..
Multipack 50 pcs.
A-22AP-A06
Mounting bracket L form for 01APS-.., Metal
A-22AP-A07
Mounting bracket S form for 01APS-.., Metal
A-22AP-A09.1
Duct connector, L 80 mm, for 01APS-..
Multipack 90 pcs.
Electrical accessory
A-22AP-A11.1
Cable entry, M20x1.5, for 01APS-..
Multipack 10 pcs.
Product Videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Electrical connection
- Terminals
- Measured values
- Differential pressure
- Output signal
- Switch
- Measuring range pressure
- 20...300 Pa
- Measuring range pressure
- 0.08...1.20 inch WC
- Output signal pressure switch note
- Contact current max. 1.0 A / AC 250 V