3. Rutuliniai vožtuvai

H6015X4-S2



Back to product category
H6015X4-S2

H6015X4-S2

Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 4 m³/h, Fluid temperature 5...150°C [41...302°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
5/5 Suitable actuators for Requesting actuators for H6015X4-S2
Configurable
NV230A-TPC
Globe valve actuator, 1000 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54
NV24A-MOD
Globe valve actuator, 1000 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP54
NV24A-MP-TPC
Globe valve actuator, 1000 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP54, Terminals with cable
NV24A-SR-TPC
Globe valve actuator, 1000 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable
NV24A-TPC
Globe valve actuator, 1000 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    4 m³/h
    Fluid
    Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
    Fluid temperature
    5...150°C [41...302°F]
    Fluid temperature note
    • 120°C up to 2500 kPa
    • 150°C up to 2430 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange

    Sveiki atvykę į „Belimo“ Lithuania

    Atrodo, kad nesate įsikūrę Lietuvoje. Šioje interneto svetainėje pateikti produktai ir paslaugos gali būti neprieinami jūsų šalyje. Taip pat neįmanoma prisijungti / užsiregistruoti. Žemiau rasite savo vietinę „Belimo“ svetainę.
    Contact Us Privacy Policy Keisti privatumo nustatymus Saugos pastabos General terms and conditions Imprint
    +370 521 2 7013
    Prenumeruoti naujienlaiškį
    „BELIMO Holding AG“, Brunnenbachstrasse 1, 8340 Hinwil (Šveicarija)