2. RetroFIT+
  3. Valdymo vožtuvų pavaros

SR230A-R



Learn more
Back to product category
SR230A-R

SR230A-R

Rotary actuator (RetroFIT+), 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54, F03/F04/F05
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
ZSF-08

ZSF-08

Form fit adapter flat head, 8xø17x57 mm (WxøxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSF-09

ZSF-09

Form fit adapter flat head, 9xø12x57 mm (WxøxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSF-10

ZSF-10

Form fit adapter flat head, 10xø17x57 mm (WxøxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSF-11

ZSF-11

Form fit adapter flat head, 11xø14x57 mm (WxøxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSF-14

ZSF-14

Form fit adapter flat head, 14xø18x57 mm (WxøxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSK-12

ZSK-12

Form fit adapter wedge groove, ø12x4x57 mm (øxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSK-14

ZSK-14

Form fit adapter wedge groove, ø14x5x57 mm (øxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-08

ZSV-08

Form fit adapter square, 8x8x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-09

ZSV-09

Form fit adapter square, 9x9x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-10

ZSV-10

Form fit adapter square, 10x10x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-11

ZSV-11

Form fit adapter square, 11x11x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-11-4K

ZSV-11-4K

Form fit adapter square, 11x11x57 mm (LxWxH, inside square), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-12

ZSV-12

Form fit adapter square, 12x12x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-14

ZSV-14

Form fit adapter square, 14x14x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
20 Nm
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Sveiki atvykę į „Belimo“ Lithuania

Atrodo, kad nesate įsikūrę Lietuvoje. Šioje interneto svetainėje pateikti produktai ir paslaugos gali būti neprieinami jūsų šalyje. Taip pat neįmanoma prisijungti / užsiregistruoti. Žemiau rasite savo vietinę „Belimo“ svetainę.
Contact Us Privacy Policy Keisti privatumo nustatymus Saugos pastabos General terms and conditions Imprint
+370 521 2 7013
Prenumeruoti naujienlaiškį
„BELIMO Holding AG“, Brunnenbachstrasse 1, 8340 Hinwil (Šveicarija)