SR24A-MP-R
Rotary actuator (RetroFIT+), 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP54, F03/F04/F05
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
ZSF-08
Form fit adapter flat head, 8xø17x57 mm (WxøxH), for SR..-R
ZSF-09
Form fit adapter flat head, 9xø12x57 mm (WxøxH), for SR..-R
ZSF-10
Form fit adapter flat head, 10xø17x57 mm (WxøxH), for SR..-R
ZSF-11
Form fit adapter flat head, 11xø14x57 mm (WxøxH), for SR..-R
ZSF-14
Form fit adapter flat head, 14xø18x57 mm (WxøxH), for SR..-R
ZSK-12
Form fit adapter wedge groove, ø12x4x57 mm (øxWxH), for SR..-R
ZSK-14
Form fit adapter wedge groove, ø14x5x57 mm (øxWxH), for SR..-R
ZSV-08
Form fit adapter square, 8x8x57 mm (LxWxH), for SR..-R
ZSV-09
Form fit adapter square, 9x9x57 mm (LxWxH), for SR..-R
ZSV-10
Form fit adapter square, 10x10x57 mm (LxWxH), for SR..-R
ZSV-11
Form fit adapter square, 11x11x57 mm (LxWxH), for SR..-R
ZSV-11-4K
Form fit adapter square, 11x11x57 mm (LxWxH, inside square), for SR..-R
ZSV-12
Form fit adapter square, 12x12x57 mm (LxWxH), for SR..-R
ZSV-14
Form fit adapter square, 14x14x57 mm (LxWxH), for SR..-R
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 1.25 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 20 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Running time motor variable
- 90...350 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2