3. Greitaeigės pavaros

NKQ24A-SR



Learn more
Back to product category
NKQ24A-SR

NKQ24A-SR

Rotary actuator fail-safe, 6 Nm, AC/DC 24 V, 2...10 V, 4 s, IP54
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
AH-25

AH-25

Actuator arm for standard shaft clamp (one-sided)

Add to Project List
Please contact your local Sales Representative for ordering.
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-NMA

ZG-NMA

Mounting kit for linkage operation for flat installation

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
11 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
22 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
6 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Direction of rotation (fail-safe)
Selectable with switch 0...100%
Manual override
With push-button
Angle of rotation
95°
Running time (motor)
4 s / 90°
Running time (fail-safe)
4 s
Mechanical interface
Universal shaft clamp 8...26.7 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]

Sveiki atvykę į „Belimo“ Lithuania

Atrodo, kad nesate įsikūrę Lietuvoje. Šioje interneto svetainėje pateikti produktai ir paslaugos gali būti neprieinami jūsų šalyje. Taip pat neįmanoma prisijungti / užsiregistruoti. Žemiau rasite savo vietinę „Belimo“ svetainę.
Contact Us Privacy Policy Keisti privatumo nustatymus Saugos pastabos General terms and conditions Imprint
+370 521 2 7013
Prenumeruoti naujienlaiškį
„BELIMO Holding AG“, Brunnenbachstrasse 1, 8340 Hinwil (Šveicarija)