Pradžia

Prekės atsisiuntimų aplanke

Atsisiuntimų aplankas tuščias
prekė (-s) atsisiuntimų aplanke

!

Peržiūrėti atsisiuntimų aplanką
Į atsisiuntimų centrą

Prekės krepšelyje

Krepšelis tuščias.
prekė (-s) krepšelyje

Solution

Kiekis:
Peržiūrėti krepšelį / projekto sąrašą
Atidaryti kitą projekto sąrašą
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
  • Prekės atsisiuntimų aplanke

    Atsisiuntimų aplankas tuščias
    prekė (-s) atsisiuntimų aplanke

    !

    Peržiūrėti atsisiuntimų aplanką
    Į atsisiuntimų centrą
  • Prekės krepšelyje

    Krepšelis tuščias.
    prekė (-s) krepšelyje

    Solution

    Kiekis:
    Peržiūrėti krepšelį / projekto sąrašą
    Atidaryti kitą projekto sąrašą
    Eksportuoti kaip .xlsx Eksportuoti kaip .cvs Importuoti iš .cvs
  1. Home
  2. Pavaros
  3. Dūmų sklendės pavaros

BE24-12-ST



Back to product category
BE24-12-ST

BE24-12-ST

Smoke control damper actuator, 40 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, Form fit 12x12 mm, IP54, Cable with connector plug

Only available through manufacturers of smoke control dampers
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design Data : Design Data

Bookmark this page
Share
  • Downloads
  • Accessories
  • Product Videos
  • Details
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • View Now

Tender texts

  • Download

CAD / BIM

BIM / Revit

  • Download

Data for planners

  • View Now

CAD download / 3D viewer

  • View Now

Success stories

  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Accessories

Mechanical accessory

ZK1-B

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-B.1

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-B

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-B.1

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZZ12-B

ZZ12-B

Pointer 12x12 mm for BLF, BF, BLE

Add to Project List
Please contact your local Sales Representative for ordering.
ZZ12-B.1

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

ZST-BS

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

Add to Project List
Please contact your local Sales Representative for ordering.
Product Videos

Smoke development with and without mechanical smoke control

Mechanical smoke extraction systems with motorised smoke control dampers ensure that escape and rescue routes are kept free of smoke as long as possible.

Smoke spreading is effectively prevented to neighbouring zones and incoming fresh air delays flashover.

Play Now Share via Email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
12 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
18 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable with connector plug 1 m, 3x 0.75 mm², halogen-free
Connection Auxilary Switch
Cable with connector plug 1 m, 6x 0.75 mm², halogen-free
Connection Plug
  • Supply: 3-pole plug, suitable for BKNE230-24
  • Auxiliary switch: 6-pole plug, suitable for BKNE230-24
Torque
40 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With hand crank
Angle of rotation
100
Running time (motor)
<60 s / 90°
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Protection category
IP54
Ambient Temperature
-30...50°C [-22...122°F]

Sveiki atvykę į „Belimo“ {{js-currentCountryName}}

Atrodo, kad nesate įsikūrę {{js-currentCountryName}}. Šiame puslapyje pateikti produktai ir paslaugos gali būti neprieinami jūsų šalyje ({{js-geoCountryName}}). Taip pat neįmanoma prisijungti / užsiregistruoti. Žemiau rasite savo vietinę „Belimo“ svetainę.
Contact Us Privacy Policy Keisti privatumo nustatymus Imprint Saugos pastabos General terms and conditions
+370 521 2 7013
Prenumeruoti naujienlaiškį
„BELIMO Holding AG“, Brunnenbachstrasse 1, 8340 Hinwil (Šveicarija)