3. Šilumos apskaitos skaitikliai (TEM)

22PEM-1UC



Learn more
Back to product category
22PEM-1UC

22PEM-1UC

Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 15, 1.5 m³/h
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
Archive
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
A-22PEM-A01

A-22PEM-A01

Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A03

A-22PEM-A03

Security seal with wire, Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A06

A-22PEM-A06

T-piece, DN 15, M10x1 for external direct immersion temperature sensor T1

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-15A

EXT-EF-15A

MID accessory kit without fitting piece, DN 15

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-15B

EXT-EF-15B

MID accessory kit with fitting piece, DN 15

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-15E

EXT-EF-15E

MID accessory kit EV, DN 15, G 1/2"

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-EF-15G

EXT-EF-15G

Open/close valve DN 15 Rp 1/2"

Add to Project List
Please contact your local Sales Representative for ordering.
ZREV15F

ZREV15F

Pipe connector for EPIV / Energy valve with external thread, DN 15, Rp 1/2", G 3/4"
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
ZIP-BT-NFC

ZIP-BT-NFC

Converter Bluetooth / NFC

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

Add to Project List
Please contact your local Sales Representative for ordering.

Replacement sensor modules

R-22PEM-0UC

R-22PEM-0UC

Sensor module MID thermal energy meter DN 15
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
Thermal energy meter activation

This video shows the activation of thermal energy meters via smartphone.

 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Flow qp
1.5
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V
Display type
LCD
Fluid
Water
Valve size
15 mm
Valve size
1/2 inch

Sveiki atvykę į „Belimo“ Lithuania

Atrodo, kad nesate įsikūrę Lietuvoje. Šioje interneto svetainėje pateikti produktai ir paslaugos gali būti neprieinami jūsų šalyje. Taip pat neįmanoma prisijungti / užsiregistruoti. Žemiau rasite savo vietinę „Belimo“ svetainę.
Contact Us Privacy Policy Keisti privatumo nustatymus Saugos pastabos General terms and conditions Imprint
+370 521 2 7013
Prenumeruoti naujienlaiškį
„BELIMO Holding AG“, Brunnenbachstrasse 1, 8340 Hinwil (Šveicarija)