22RTH-19-1
Room sensor Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, PC, white, RAL 9003
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
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
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Measuring range humidity
- Default setting: 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
- MP-Bus
- Output Voltage [Range]
-
1 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RT-19-1)
2 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RTH-19-1)
3 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RTM-19-1) - Output signal active note
- Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC