3. Įleidžiami jutikliai (vandens)

01HT-101CA



Back to product category
01HT-101CA

01HT-101CA

Temperature monitor TW, Switch, 30...90°C, Capillary 1 m, Auto reset
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A44

A-22P-A44

Thermal contact fluid

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A47

A-22P-A47

Fixing strap, for pipes ø20...110 mm [0.8...4.3"]

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A49

A-22P-A49

Fixing strap, for pipes ø20...250 mm [0.8...9.8"]

Add to Project List
Please contact your local Sales Representative for ordering.

Thermowells

A-22P-A61

A-22P-A61

Thermowell kit (fabricated) Brass nickel-plated, 100 mm, G 1/2", SW22

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A62

A-22P-A62

Thermowell kit (fabricated) Brass nickel-plated, 150 mm, G 1/2", SW22

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A63

A-22P-A63

Thermowell kit (fabricated) Brass nickel-plated, 200 mm, G 1/2", SW22

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A64

A-22P-A64

Thermowell kit (fabricated) Stainless steel, 100 mm, G 1/2", SW22

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A65

A-22P-A65

Thermowell kit (fabricated) Stainless steel, 150 mm, G 1/2", SW22

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A66

A-22P-A66

Thermowell kit (fabricated) Stainless steel, 200 mm, G 1/2", SW22
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
How-To: Installing contact temperature sensors

Learn how to install a contact temperature sensor.

 

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
  • Temperature
  • Safety temperature
Output signal
Switch
Output signal temperature switch note
  • AC 230 V 16 (2.5) A @ Switch position 1-2
  • AC 230 V 6.3 (2.5) A @ Switch position 1-4
  • DC 230 V 0.25 A

Sveiki atvykę į „Belimo“ Lithuania

Atrodo, kad nesate įsikūrę Lietuvoje. Šioje interneto svetainėje pateikti produktai ir paslaugos gali būti neprieinami jūsų šalyje. Taip pat neįmanoma prisijungti / užsiregistruoti. Žemiau rasite savo vietinę „Belimo“ svetainę.
Contact Us Privacy Policy Keisti privatumo nustatymus Saugos pastabos General terms and conditions Imprint
+370 521 2 7013
Prenumeruoti naujienlaiškį
„BELIMO Holding AG“, Brunnenbachstrasse 1, 8340 Hinwil (Šveicarija)