H215S-G
Stainless steel globe valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, Kvs 1.6 m³/h, Fluid temperature 0...130°C [32...266°F]
H215S-J
Stainless steel globe valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, Kvs 4 m³/h, Fluid temperature 0...130°C [32...266°F]
H220S-K
Stainless steel globe valve, 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 2500 kPa, Kvs 6.3 m³/h, Fluid temperature 0...130°C [32...266°F]
H225S-L
Stainless steel globe valve, 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 2500 kPa, Kvs 10 m³/h, Fluid temperature 0...130°C [32...266°F]
H232S-M
Stainless steel globe valve, 2-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 2500 kPa, Kvs 16 m³/h, Fluid temperature 0...130°C [32...266°F]
H240S-N
Stainless steel globe valve, 2-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 2500 kPa, Kvs 25 m³/h, Fluid temperature 0...130°C [32...266°F]
H250S-P
Stainless steel globe valve, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps 2500 kPa, Kvs 40 m³/h, Fluid temperature 0...130°C [32...266°F]
H315S-G
Stainless steel globe valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, Kvs 1.6 m³/h, Fluid temperature 0...130°C [32...266°F]
H315S-J
Stainless steel globe valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, Kvs 4.0 m³/h, Fluid temperature 0...130°C [32...266°F]
H320S-K
Stainless steel globe valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 2500 kPa, Kvs 6.3 m³/h, Fluid temperature 0...130°C [32...266°F]
H325S-L
Stainless steel globe valve, 3-way, DN 25, Internal thread, Rp 1", PN 25, ps 2500 kPa, Kvs 10 m³/h, Fluid temperature 0...130°C [32...266°F]
H332S-M
Stainless steel globe valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 2500 kPa, Kvs 16 m³/h, Fluid temperature 0...130°C [32...266°F]
H340S-N
Stainless steel globe valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 2500 kPa, Kvs 25 m³/h, Fluid temperature 0...130°C [32...266°F]
H350S-P
Stainless steel globe valve, 3-way, DN 50, Internal thread, Rp 2", PN 25, ps 2500 kPa, Kvs 40 m³/h, Fluid temperature 0...130°C [32...266°F]
H411B
Globe valve, 2-way, DN 15, External thread, G 1 1/8", PN 16, ps 1600 kPa, Kvs 0.63 m³/h, Fluid temperature -10...120°C [14...248°F]
H412B
Globe valve, 2-way, DN 15, External thread, G 1 1/8", PN 16, ps 1600 kPa, Kvs 1 m³/h, Fluid temperature -10...120°C [14...248°F]
H413B
Globe valve, 2-way, DN 15, External thread, G 1 1/8", PN 16, ps 1600 kPa, Kvs 1.6 m³/h, Fluid temperature -10...120°C [14...248°F]
H414B
Globe valve, 2-way, DN 15, External thread, G 1 1/8", PN 16, ps 1600 kPa, Kvs 2.5 m³/h, Fluid temperature -10...120°C [14...248°F]
H415B
Globe valve, 2-way, DN 15, External thread, G 1 1/8", PN 16, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature -10...120°C [14...248°F]
H420B
Globe valve, 2-way, DN 20, External thread, G 1 1/4", PN 16, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]
Design Data : Design Data