3. שסתומי גלוב

H315S-J



Back to product category
H315S-J

H315S-J

Stainless steel globe valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, Kvs 4.0 m³/h, Fluid temperature 0...130°C [32...266°F]
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
  • Actuator Selection
  • Downloads
  • Accessories
  • Details
Actuator Selection
Actuator Parameters
0/0 Suitable actuators for Requesting actuators for H315S-J
Configurable
Please select the required variant
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    3-way
    Kvs
    4.0 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    0...130°C [32...266°F]
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.02% of the Kvs value; B – AB: max. 0.02% of the Kvs value
    Pipe connection
    Internal thread