Belimo_Hinwil_Header

Belimo Energy Valve™
in HVAC Applications

  1. Faqja kryesore
  2. Belimo Energy Valve™ dhe matës energjie termale

This is a selection of common HVAC applications in which the Belimo Energy Valve™ comes into use. After a short description of each application, common reasons for poor efficiency or performance are identified. There is an explanation of how the EV addresses these problems, and which control modes and settings are recommended to achieve optimal performance.

belimo_1-Air-Handling-Unit_840x890px

Air Handling Unit (AHU)

belimo_2-District-heating-or-cooling_-_Plate-Heat-Exchanger_840x890px

District Heating or Cooling / Plate Heat Exchanger

belimo_3-Fan-Coil-Unit_840x890px

Fan Coil Unit (FCU)

belimo_4-Chilled-Beam_840x890px

Chilled Beam

belimo_5-Two-Pipe-Change-Over_840x890px

Two Pipe Change Over

belimo_6-Branch-Flow-and-Delta-T-Control_840x890px

Branch Flow and Delta T Control

belimo_7-Computer-Room-Air-Conditioner_840x890px

Computer Room Air Conditioning

belimo_8-Central-Heating-Plant_840x890px

Central Heating Plant

belimo_9-Chiller-Heatpump-Monitoring_840x890px

Chiller/Heat Pump Monitoring

Mirë se vini në Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Ndryshoni cilësimet e privatësisë Shënime sigurie General terms and conditions Imprint
+30-210 94 00 766
Regjistrohu në buletinin
BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)