1. Faqja kryesore
  2. Lajme

UM/UH actuators – Belimo’s smallest

Excellent room comfort.

belimo_um-flyer-pic

Zone applications in residential and commercial buildings, as well as ventilation systems for schools and residential buildings require small, reliable and cost-effective actuator solutions. Ventilation as required lowers energy costs, reduces CO2 emissions, and improves air quality and overall well-being.

With the UM/UH actuator, Belimo has developed a solution that is one-of-a-kind worldwide. The HVAC actuators have an integrated, reverse polarity proofed connector plug, can be easy installed (plugged in) and feature the smallest dimensions on the market. Belimo's reliable actuators are ready-to-connect OEM (Original Equipment Manufacturer) solutions that are easy to integrate and offer many options for mechanical connection to the ventilation application.

  • Easy integration, quick and error-free installation
  • For optimised production steps from the OEM
  • Best fit for the application, space-saving and noise-optimised
  • Flyer – UM/UH actuators from Belimo (pdf - 1,83 MB)
  • View products

Mirë se vini në Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Ndryshoni cilësimet e privatësisë Shënime sigurie General terms and conditions Imprint
+30-210 94 00 766
Regjistrohu në buletinin
BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)