LH24A-MP100
Linear actuator, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Stroke 100 mm, IP54
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Electrical accessory
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
SGF24
Positioner for front-panel mounting
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
ZN230-24MP
MP-Bus power supply for MP actuators
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
- 2.5 W
- Power consumption (holding)
- 1.3 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Force
- 150 N
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Direction Of Motion Motor
- selectable with switch
- Manual override
- With push-button, can be locked
- Stroke
- 100 mm
- Running time (motor)
- 150 s / 100 mm
- Running time motor variable
- 70...270 s / 100 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]