GR230A-7
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 150 s, IP54, F07
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
- AC 100...240 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 9 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 40 Nm