EP040R2+BAC
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 40, Internal and external thread, Rp 1 1/2"G 2", PN 25, ps 1600 kPa, V'nom 2.78 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring
The accessory EXT-EF-...F (pipe connector) is required for installation in the pipe. Please include in your order!
See "Mechanical accessories"
- List price
- CHF 1’130.00
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
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Details
Specifications
Valve specifications
- Pattern
- 2-way
- V'nom [l/s]
- 2.78
- Flow rate adjustable
- 25...100% of V'nom
- Fluid
- Water, water with glycol up to max. 60% vol.
- Fluid temperature
- -10...120°C [14...248°F]
- Fluid temperature note
-
- At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
- The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
- Close-off pressure
- 1400 kPa
- Differential pressure Δpmax
- 350 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal and external thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 3.9 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Protection category
- IP54