AVK230A-3
Globe valve actuator fail-safe NC / NO, 2000 N, AC 100...240 V, 3-point, 150 s, Stroke 32 mm, IP54
For 3-point control, please observe the notes in the data sheet.
- List price
- CHF 1’670.00
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
- AC 100...240 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Force
- 2000 N
- Control type
- 3-point
- Manual override
- With push-button
- Stroke
- 32 mm
- Running time (motor)
- 150 s / 32 mm
- Running time (fail-safe)
- 35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 0...50°C [32...122°F]