Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
- List price
- CHF 340.00
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
- Terminals 1.5 mm² Cu wire or 1.0 mm² Cu strands (Cable diameter 5...9.5 mm, 4-wire)
- Protection category
- IP66
- Ambient Temperature
- -30...50°C [-22...122°F]