Belimo Energy Valve™ 能量阀
- Belimo Energy Valve™
- Belimo Energy Valve™ with Thermal Energy Meter
利用 IoT 解决低 △T 问题
Belimo Energy Valve 能量阀是可用于物联网 (IoT) 的压力无关型阀门,采用基于云的先进分析来充分利用所获取的系统数据,实现节能目标和高效运转。
-
-
Brochure – Belimo Energy Valve™ – Energy savings you can see
(pdf -
2.47 MB)
-
-
应用手册 - 空气调节机组
(pdf -
8.97 MB)
-
-
-
-
HVAC hydronics – the goldmine in building renovation projects.
The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.
Generation
- No energy loss at zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.
Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making energy flow visible.
Zone
- Demand-driven zone control.
Find out how we can support you in this:
利用 IoT 解决低 △T 问题
Belimo Energy Valve 能量阀是可用于物联网 (IoT) 的压力无关型阀门,采用基于云的先进分析来充分利用所获取的系统数据,实现节能目标和高效运转。
一种优化的全面解决方案,现在加入了云技术
暖通空调行业具备超群性能的阀门
The Belimo Energy Valve™ is an IoT device, i.e. an intelligent pressure-independent valve that can be connected to the Belimo Cloud. Unique functions such as the Delta-T manager or the possibility of direct power control provide clarity, enhance efficiency and reduce costs. The Belimo Energy Valve™ consists of a 2-way or 3-way characterised control valve, a volumetric flow meter, two temperature sensors and an actuator with integrated logic.
产品系列
The Energy Valve is More Intelligent with IoT
- Delta T Optimization and Flow Setpoints
Cloud analytics provide recommended Delta T and flow setpoints, which can be updated remotely or automatically to save time and improve efficiency. - Lifetime Data Access
Secure, single consolidated repository that stores and provides system data access for future optimization. - Online Tech Support
Belimo’s industry-leading technical support team available to assist you remotely. - Software Updates
Latest software and security updates automatically provided for maximum productivity and reliability. - Extended Warranty
5-year warranty increased to 7-year with Belimo cloud connection. - Performance Reporting
The key performance indicators are graphically illustrated showing current and historical data of flow rates, energy usage, Delta T, and overview of warnings or errors in operation that could affect efficiency. The reporting is available quarterly. Click here for an example report.
Customer-specific products
These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-specific solutions are becoming increasingly important. We build the actuator you need – with the cable length, connector plug and parametrisation you specify. On request, we mount the actuator to a valve and create a pre-mounted assembly from pipe parts, sensors, connections and much more.
- Different cable types and lengths with or without a connector plug.
- Product labelling with your customer information (e.g. where the actuator is to be installed in the building).
- Completely prefabricated and tested assembly (e.g. seal integrity) with components of your choice.
- On request with flexible pipelines, with special coatings or insulation.
- We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters). For HVAC performance devices (e.g. Belimo Energy Valve™), we prepare the complete commissioning for you according to your specifications.
We offer a "complete carefree package" for your application.
利用 IoT 解决低 △T 问题
Belimo Energy Valve 能量阀是可用于物联网 (IoT) 的压力无关型阀门,采用基于云的先进分析来充分利用所获取的系统数据,实现节能目标和高效运转。
-
-
Brochure – Belimo Energy Valve™ and Thermal Energy Meter
(pdf -
2.81 MB)
-
-
应用手册 - 空气调节机组
(pdf -
8.97 MB)
-
-
-
-
HVAC hydronics – the goldmine in building renovation projects.
The smart control of heating, cooling, and ventilation loads has a big impact on the energy efficiency of buildings. A key aspect here is the heating and chilled water circuit, i.e. the hydronics of a building.
Generation
- No energy loss at zero load reduces operating costs.
- Planning reliability as a first step towards better energy efficiency.
Distribution
- Pressure fluctuations in distribution lead to lower power output.
- Making energy flow visible.
Zone
- Demand-driven zone control.
Find out how we can support you in this:
利用 IoT 解决低 △T 问题
Belimo Energy Valve 能量阀是可用于物联网 (IoT) 的压力无关型阀门,采用基于云的先进分析来充分利用所获取的系统数据,实现节能目标和高效运转。
Bringing together what belongs together
暖通空调行业具备超群性能的阀门
The new range of Belimo Energy Valve™ and Thermal Energy Meters integrates energy metering, energy control, and IoT-enabled billing in one device. It offers seamless and direct integration to the BMS or to IoT-based monitoring platforms, with IoT-based monitoring, performance improvement tools, and billing data. Bringing together performance features to save you time and money.
产品系列
Advantages
Measure and control instantly with the Belimo Energy Valve™
The Belimo Energy Valve™ offers certified energy metering (MID) and pressure-independent flow, energy efficiency, power control, and delta T management in one device. Monitor and instantly optimise energy consumption for optimal system performance.
Always the correct water quantity
Ideal room comfort by ensuring the correct amount of water, even with differential pressure changes and in partial load operation.
Continuous power control
Consistent temperature and volumetric flow measurement for accurate power control.
Delta T management
Continuous measurement of the temperature spread and comparison with the limit value set for the specific system. If the temperature falls below the limit value, the Belimo Energy Valve™ automatically adjusts the flow rate so that only the amount of water actually required to achieve the desired power is used.
Time savings in planning
Reduced planning effort and time savings through simple valve design.
Less installation work
Cost reduction and time savings thanks to the all-in-one solution. No complex hydronic balancing necessary.
Energy efficient
The tight-closing characterised control valve prevents internal leakage in the closed state and thereby waste at zero load. The integrated logic prevents the occurrence of the "low delta T" syndrome and ensures maximum comfort with the lowest possible energy consumption.
Flexible
Easy to set maximum flow.
Reliable certified metering enabling IoT-based billing
The Belimo Thermal Energy Meters™ are certified according to EN 1434/MID and are equipped for remote, IoT-based billing. Belimoʼs patented automatic glycol monitoring and compensation ensure that your measurement remains accurate, even if the glycol concentrations change.
-
克服乙二醇测量挑战
(pdf -
546 KB)
Digitally supported project design and commissioning
Apps and web tools support the design process and offer fast and simple commissioning at your fingertips. A truly digital approach and full transparency on the end usersʼs energy data makes your life easier.
The Belimo Energy Valve™ and Thermal Energy Meter with NFC interface (Near Field Communication) enable easy configuration and maintenance directly from a smartphone. With the Belimo Assistant App, the devices can be configured intuitively and commissioning values can be logged. Key performance indicators, which make it easy to determine the "health status" of the device, ensure reliable operation. Numerous diagnostic parameters show how the device interacts with the system during operation. If servicing is required, it is possible to draw up a failure analysis quickly.
Seamless integration of metering data
Seamless and direct integration to the BMS and equipped for IoT-based energy monitoring and billing. Integration of energy-data has never been easier. One device provides all the information you need to improve the energy performance of your system.
Excellent connectivity
The Belimo Energy Valve™ has on board all common building automation communication protocols.
Power over Ethernet (PoE)
PoE allows the device to be powered and the data to be transmitted simultaneously via an Ethernet cable. This simplifies installation, avoids wiring errors and eliminates the need for a local power supply.
Direct integration into IoT platforms
Belimo's IoT-ready products allow field devices to be connected directly to modern building IoT platforms. Now you can benefit from the possibilities of a networked digital ecosystem.
The intelligent Belimo Energy Valve™ with connection to the Belimo Cloud
Simplified energy billing
The Belimo Energy Valve™ and Thermal Energy Meters are ready for remote, IoT-based billing. Authorised users can access the data via a cloud interface.
Optimisation of the delta T and flow values
Cloud-based evaluation provides delta T settings recommended by Belimo experts for efficient operation. System performance and stability are improved.
Lifetime data access
The Belimo Cloud stores complete usage data of the Belimo Energy Valve™. The online database forms the basis for future operation optimisation.
Online technology support
Belimo Support assists with commissioning and optimally adjusting the Belimo Energy Valve™ in all operating phases. Our experts help solve technical problems.
Software updates
The Belimo Cloud Service regularly provides users with software updates. Online downloads make updates easier than ever before.
Extended guarantee
The 5-year guarantee is increased to 7 years with the Belimo Cloud connection.
Performance reports
Belimo Cloud Reporting provides a complete overview of current and past performance data such as flow, energy consumption, power requirements and delta T, as well as an overview of operational warnings or errors that could impact efficiency.
The multifunctional all-in-one solution
Measuring
Integrated sensors for measuring temperature spread, flow (including compensation of glycol content) and therefore power.
Control
Control of valve position, flow or power for perfectly controlling the heat exchanger.
Balancing
The Belimo Energy Valve™ always ensures the correct amount of water is used – even in the event of differential pressure changes and in partial load operation.
Isolating
The energy supply to a zone can be completely shut off. No leakage thanks to the air-bubble tight characterised control valve.
Energy monitoring
Optimisation potential can be identified by recording all system data.
Billing
Ready for IoT-based tenant billing.
Modular design for a fast meter exchange
The Thermal Energy Meter consists of a sensor module (lower part) with connected temperature sensors, which houses the calculator unit and measuring system, and the logic module (upper part), which connects the Thermal Energy Meter to the power supply and provides the bus and NFC communication interface.
The sensor module is available as a spare part and, in certain countries, must be periodically replaced according to national regulations. To do this, the logic module can be separated (leaving all cables connected) and the lower sensor module can be easily exchanged. After that the logic module is clipped back on again. There is no need to re-connect cables or re-integrate the meter into the system. A very significant time-saving!
- 用户效益
-
Customer advantages
Energy Valve with TEM - 成功故事
顾问工程师
您的分析技能专长仍是您客户的重要资产。您的工作是设计符合能源法规的系统和操作顺序,从而实现设施的更高效运转。您会发现自己始终在不断解决工作现场的性能问题,而利用这些时间,本可找到节能并改善楼宇性能的创新方式。Belimo 传感器特性:
- 兼容主流的楼宇自动化系统 (BAS),使其适合用于任何暖通空调应用
- 提供包罗万象的现场级设备解决方案,其中包括用于在管道、风管及户外应用中测量温度、湿度、压力、流量、二氧化碳以及挥发性有机化合物 (VOC) 的传感器,并以享誉世界的维修和支持为后盾。
- 采用最高品质的材料打造,在楼宇的整个生命周期提供可靠而准确的读数,并提供 5 年保修,符合 NEMA 4X / IP65 和 UL 认证要求
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,以集成到 BAS 控制序列中
承包商和经销商
找到高效的新方式,为客户的问题提供超群解决方案,这是提升利润以及促进业务发展之最终目标的关键。您感到自己正把太多时间用在为他人进行技术问题诊断和故障排除上,而用这些时间本应能完成工作,并开始下个任务。Belimo 传感器特性:
- 现场可选的测量范围,简化现场选择并减少库存
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化工作
- 可分离的安装板设计为钻孔样板,便于安装
- 模块化导管接头可实现各种安装和线缆配置,让安装更加灵活
- 外壳设计还具有模块化导管接头以及弹簧加载式可移除接头板,令安装工和技术人员大为赞许
楼宇业主
楼宇扩展和租户整修始终是您设施部门的难题,同时亦代表了您房产的价值。让客户倍感舒适,确定优化暖通空调系统的方法并削减资本预算,令您面临种种难题。Belimo 传感器特性:
- 独特的卡扣壳体设计,实现快速安装、便捷调试,并提供 NEMA 4X / IP65 保护
- 弹簧加载式可移除接头板形成连接,抵抗振动并最大程度提高拉出力,节省接线时间并确保接触可靠性
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化工作
- 模块化导管接头可实现各种安装和线缆配置,让安装更加灵活
- 单范围和多范围:针对管道、风管和户外应用的温度、湿度、压力、流量、CO₂ 以及 VOC(挥发性有机化合物)传感器
ESCO
您需要告知组织可以如何节省能源并改善楼宇性能, 您花了大量时间寻找有大量可靠节能数据做后盾的创新产品。Belimo 传感器可以为您做到:
- 通过无缝集成到 BAS(楼宇自动化系统)中,优化能效和系统性能
- 五年质保,符合 NEMA 4X 和 IP65 要求,并符合 UL 标准,确保系统性能
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化设置工作
- 准确而可靠的读数有助于优化楼宇的舒适度和能效
- 基于 NDIR 技术的双通道 CO₂ 传感器,对长期偏移提供有效补偿,实现高精度和长期稳定性
调试代理机构 / 平衡产品承包商
职责所在,您需要处理纷繁复杂的工作。您真正想要的是一个创新产品。产品的节能数据经过验证且符合您的设备规格,无需复杂的安装或花费巨大的维护成本。Belimo 传感器特性:
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化设置工作
- 准确而可靠的读数有助于优化楼宇的舒适度和能效
- 基于 NDIR 技术的双通道 CO₂ 传感器,对长期偏移提供有效补偿,实现高精度和长期稳定性
- 在所有风管、接液装置、表面和线缆传感器上都具有烧结的防湿气涂层,预防冷凝、机械应力和振动
Facility managers / Building maintenance
Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. The Belimo Energy Valve™ offers:
- Energy-saving thanks to automatic, permanent hydronic balancing
- Increased room comfort by ensuring the correct amount of water for differential pressure changes and in partial load operation
- High transparency and efficiency through energy and system monitoring
- System safety guaranteed by optional fail-safe
- Accurate and reproducible flow measurement of water and water-glycol mixtures in all HVAC applications. Manual calibration is not necessary.
- Optimisation options during operation
- Maximum comfort with minimum operating costs throughout the entire life cycle
Energy Valve with TEM
顾问工程师
您的分析技能专长仍是您客户的重要资产。您的工作是设计符合能源法规的系统和操作顺序,从而实现设施的更高效运转。您会发现自己始终在不断解决工作现场的性能问题,而利用这些时间,本可找到节能并改善楼宇性能的创新方式。Belimo 传感器特性:
- 兼容主流的楼宇自动化系统 (BAS),使其适合用于任何暖通空调应用
- 提供包罗万象的现场级设备解决方案,其中包括用于在管道、风管及户外应用中测量温度、湿度、压力、流量、二氧化碳以及挥发性有机化合物 (VOC) 的传感器,并以享誉世界的维修和支持为后盾。
- 采用最高品质的材料打造,在楼宇的整个生命周期提供可靠而准确的读数,并提供 5 年保修,符合 NEMA 4X / IP65 和 UL 认证要求
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,以集成到 BAS 控制序列中
承包商和经销商
找到高效的新方式,为客户的问题提供超群解决方案,这是提升利润以及促进业务发展之最终目标的关键。您感到自己正把太多时间用在为他人进行技术问题诊断和故障排除上,而用这些时间本应能完成工作,并开始下个任务。Belimo 传感器特性:
- 现场可选的测量范围,简化现场选择并减少库存
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化工作
- 可分离的安装板设计为钻孔样板,便于安装
- 模块化导管接头可实现各种安装和线缆配置,让安装更加灵活
- 外壳设计还具有模块化导管接头以及弹簧加载式可移除接头板,令安装工和技术人员大为赞许
楼宇业主
楼宇扩展和租户整修始终是您设施部门的难题,同时亦代表了您房产的价值。让客户倍感舒适,确定优化暖通空调系统的方法并削减资本预算,令您面临种种难题。Belimo 传感器特性:
- 独特的卡扣壳体设计,实现快速安装、便捷调试,并提供 NEMA 4X / IP65 保护
- 弹簧加载式可移除接头板形成连接,抵抗振动并最大程度提高拉出力,节省接线时间并确保接触可靠性
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化工作
- 模块化导管接头可实现各种安装和线缆配置,让安装更加灵活
- 单范围和多范围:针对管道、风管和户外应用的温度、湿度、压力、流量、CO₂ 以及 VOC(挥发性有机化合物)传感器
ESCO
您需要告知组织可以如何节省能源并改善楼宇性能, 您花了大量时间寻找有大量可靠节能数据做后盾的创新产品。Belimo 传感器可以为您做到:
- 通过无缝集成到 BAS(楼宇自动化系统)中,优化能效和系统性能
- 五年质保,符合 NEMA 4X 和 IP65 要求,并符合 UL 标准,确保系统性能
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化设置工作
- 准确而可靠的读数有助于优化楼宇的舒适度和能效
- 基于 NDIR 技术的双通道 CO₂ 传感器,对长期偏移提供有效补偿,实现高精度和长期稳定性
调试代理机构 / 平衡产品承包商
职责所在,您需要处理纷繁复杂的工作。您真正想要的是一个创新产品。产品的节能数据经过验证且符合您的设备规格,无需复杂的安装或花费巨大的维护成本。Belimo 传感器特性:
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化设置工作
- 准确而可靠的读数有助于优化楼宇的舒适度和能效
- 基于 NDIR 技术的双通道 CO₂ 传感器,对长期偏移提供有效补偿,实现高精度和长期稳定性
- 在所有风管、接液装置、表面和线缆传感器上都具有烧结的防湿气涂层,预防冷凝、机械应力和振动
Facility managers / Building maintenance
Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. The Belimo Energy Valve™ offers:
- Maximum comfort with minimum operating costs throughout the entire life cycle
- Pressure-independent control eliminates need of regular hydronic re-balancing
- Integrated glycol measurement and compensation, or in the case of MID devices an alarm, guarantee system safety and ensure accurate measuring values
- Traceable verification and logging of billing-relevant data
- High transparency and efficiency thanks to energy and system monitoring with the Belimo Cloud
- Equipment subject to calibration is easy to replace
Measurement service provider
As a metering service provider, you ensure that the thermal energy is measured correctly and accurately and that the consumption data is recorded and invoiced. The Belimo Energy Valve™ offers:
- App-guided comissioning, automatically creating a formal commissioning report
- The measured data from the MID-certified energy meter can be used directly for tenant billing
- Easy connection to other cloud interfaces
- Easy data logging and processing
- Seamless integration into open metering or billing platforms
- The European requirements of the EN 1434 standard and the MID directive are met
- Integrated web server for direct data access and setting options
- A single smartphone app for everything: commissioning, configuration, diagnosis and monitoring
- Intuitive start-up assistant for commissioning and logging the Thermal Energy Meter