Tools
- Webshop Ordering
- Tools and Apps
- CAD/BIM
About Belimo Webshop
Belimo webshop is a simple and fast one-stop tool to access anytime, anywhere.
- Speaks your language
- 24/7 ordering
- Full range of Belimo products (TBC)
- Online support
- Fast delivery
- All information is available in the same place
The Belimo Webshop Tutorial
Webshop tutorial includes:
- Create an account
- Address book
- Sales order history
- Project search
- Project list
- Export cart
- Download centre
- Checkout and order confirmation
Actuator Sizing and Selection
Easily find the right actuator for your damper application using our tool to ensure optimal performance and compatibility.
Valve Sizing and Selection
Simplify your valve selection process by accurately sizing and choosing the ideal valve for your specific requirements.
Sensors/Meters Selection
Empower your decision-making process by utilizing our tool for selecting sensors and meters, ensuring accurate measurement and efficient control in your system.
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live Trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
Belimo RetroFIT+ App
The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.
Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.
The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.
Belimo Display App
Belimo Display App as a virtual display for Belimo room sensors and room operating units
The Belimo Display App is the most innovative way to access room sensors and room operating units from Belimo. The intuitive end-user app allows room values to be displayed and setpoints to be adjusted.
Features:
• Display of room values (temperature, relative humidity, CO2) of all active room sensors & room operating units
• Adjustment of temperature setpoint of active room operating units
• Display of CO2 concentration with customizable traffic light function
And this is how it works:
1. activate NFC and hold your smartphone to the room device
2. view actual values and set temperature setpoint if required
3. to activate the setpoints, hold the smartphone to the room unit again
Compatible with the latest generation of active Belimo room sensors and operating units:
- 22RT..
- P-22RT..
Requirements:
Smartphone with Android V5.0 or higher (Smartphone with iOS V9.0 or higher)
-
App Store
-
Google Play
-
Display Mobile App
(apk -
14,56 MB)
-
Room Units with Display App Leaflet
(pdf -
586 KB)
-
Changing the Temperature Setpoint with the Belimo Display App
ZoneEase VAV
VAV-based zone control made easy
- VAV-based solution (5 Nm & 10 Nm) for control of CO2, temperature and volumetric flow
- Solution provides: supply air only / supply & extract air / supply & 2nd supply air
- Guided commissioning with cloud and smartphone app
- Standalone or BMS/DDC-integrated BACnet MS/TP or Modbus RTU system (configurable)
- 19 preloaded and configurable control applications – no free programming
- Powerful cloud-based engineering and commissioning with progress tracking
- Operation, maintenance and remote troubleshooting with cloud-synchronised smartphone app
- Direct access to VAV solution without opening the ceiling (smartphone access to room unit)
- OEM data protection and GDPR compliance
- Simple analyses of system state via smartphone app
-
ZoneEase VAV Cloud
-
Google Play
-
ZoneEase VAV Mobile App
(apk -
28,31 MB)
-
Learn More
Belimo Cloud
Belimo Cloud is a platform that facilitates the connection, management, and analysis of data from your Belimo devices. By optimizing their performance and enabling remote troubleshooting, it empowers you to deliver superior service to end-users.
-
Belimo Cloud
-
Belimo Cloud Manual
(pdf -
3,18 MB)
PC-Tool
Announcement
PC-Tool will no longer be updated to support new products or to run on Windows versions beyond Windows 10. Belimo Assistant 2 will integrate all major features of PC-Tool, ensuring continuity and enhanced functionality for users. Please contact your local Belimo sales organization if you have any questions.
PC-Tool is a universal software application for setting, commissioning, monitoring and evaluating communications with Belimo actuators.
-
PC-Tool (MFT-P) - Version 3.16.7.0
(zip -
162,53 MB)
-
PC-Tool User Manual
(pdf -
6,49 MB)
Multifunctional technology
Multifunctional technology , only from Belimo, allows you to create custom solutions for individual applications, using the same programmable actuator. You can modify voltage control, time proportional control, floating point, on/off and feedback signals too. In addition, MF makes it easy to set parameters for running time, nominal voltage range, address, status and diagnostics.
-
Introduction to MP-Bus Technology
(pdf -
7,31 MB)
Hand Held Programming Devices - ZTH
The ZTH directly connects to the Belimo Multifunctional Technology (MF) series actuator offering the ability to quickly change the parameters of the actuator, such as control input, control feedback, runtime, and minimum and maximum values.
-
Download Tool - ZTH EU - Firmware Upgrade
(zip -
2,44 MB)
-
Download Tool - ZTH EU - Firmware Upgrade
(zip -
2,44 MB)
-
Product Information ZTH AP
(pdf -
1,78 MB)
-
Tool Connections
(pdf -
1,4 MB)
PARTcommunity CAD Portal
2D & 3D BIM MultiCAD
CADENAS is a leading software manufacturer in the areas of strategic parts management and parts reduction (PARTsolutions) as well as electronic CAD product catalogs (eCATALOGsolutions).
MagiCAD Cloud BIM Library
3D DXF & RFA CAD
The MagiCAD Cloud offers MEP planners an extensive, free selection of high-quality BIM objects.
BIM plug-in for Autodesk Revit
3D data models with technical information from Autodesk Revit using BIM plug-in
This plug-in offers the possibility of selecting Belimo actuators, valves and sensors from a database and transferring them with their technical data into the Building Information Modeling project via drag & drop. All BIM users therefore have access to all data structured and classified in Revit MEP format.
-
Plugin 3Dfindit: Versions Revit 2021 - Revit 2025
(zip -
404,75 MB)
-
Flyer – Efficient planning with BIM
(pdf -
1,91 MB)
-
BIM: How to use the Belimo Plug-in
-
Direct Revit export out of the VDI Selector
-
The BIM plug-in can only be installed successfully if the Autodesk Revit software is present on the computer.
-
Visit Autodesk site