ZoneTight Zone Valves
Efficient in Every Way
Belimo’s ZoneTight zone valve is designed for maximum efficiency in tight spaces and sets new performance standards for both pressure dependent and pressure independent zoning applications. The QCV and PIQCV provide 95% less power consumption than conventional zone valves and easily connect to the actuator allowing operators and technicians to install valves quickly, easily, and without the use of tools, helping to simplify commissioning and reduces labor costs.
-
Webinar
-
Belimo ZoneTight Brochure
(pdf -
3,1 MB)
-
ZoneTight Technical Documentation
(pdf -
7,38 MB)
More than a Standard Zone Valve
Super Compact and Versatile
Unlike short stroke globe valves, the zone valve self-cleaning ball helps minimize energy losses caused by clogging and eliminates overflow from pump pressure seat lift. Also, high close-off capabilities ensure shut-off (0% A – AB leakage) and allow for true equal percentage flow characteristics. Belimo’s ZoneTight zone valves are designed for maximum efficiency in tight spaces
Flow Capacity Application Tool
A Quick and Efficient Way to Adjust Cv/GPM
Belimo ZoneTight Zone Valves offer you the option to field adjust to the desired flow to meet system design requirements. With the online Flow Capacity Application Tool, simply select your valve model; enter your desired Cv and Delta P for pressure dependent valves or GPM for pressure independent valves, and click submit. It is that easy.
The flow capacity tool is incorporated into SelectPro online and offline tool.
-
Belimo ZoneTight Brochure
(pdf -
3,1 MB)
Product Range
- User Benefits
- Resources
- Success Stories
Consulting Engineers
Your analytical skillset makes you an invaluable asset to your clients. Your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself solving job site performance issues when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo ZoneTight zone valves offer:
- Pressure independent valve that functions as a balancing valve and control valve in one unit reducing installation and balancing cost
- Pressure independent valve performs perfectly from start-up; if a facility adds a new circuit, the flow control of the existing circuit remains intact; no rebalancing is required
- Zero leakage and high close-off pressure eliminates energy loss and improves plant performance
- Self-cleaning ball valve technology provides superior clog resistance and maintains occupant comfort
- Smallest pressure independent valve on the market
- 95% less power consumption than conventional zone valves that helps achieve LEED certification
Contractors & Distributors
Contractors & Distributors
Finding new and effective ways to provide unique solutions to client problems is a key to achieving your ultimate goal of increasing profits and growing your business. You feel like you are spending more time diagnosing technical issues and troubleshooting problems than getting the job done and moving on to the next one. Belimo ZoneTight zone valves provide:
- Clog resistant with a self-cleaning ball that helps maintain occupant comfort and reduce customer call-backs
- 95% less power consumption than conventional zone valves
- Field adjustable Cv or GPM value to meet design requirements and reduces inventory stock
- Compact design for easy installation in tight spaces
- Ability to function as a balancing valve and control valve in one unit (PIQCV) reducing installation and balancing cost
Building Owners
Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to optimize your HVAC system, and preserving capital budgets. Belimo ZoneTight zone valves offer:
- Zero leakage and high close-off pressure eliminates energy loss and improves plant performance
- Clog resistant valve with a self-cleaning ball maintains occupant comfort and aids tenant retention
- Reduces operating cost with 95% less power consumption than conventional zone valves
- Field adjustable flow to meet design requirements
Facility Managers
Higher energy prices combined with costly building inefficiencies are making your job more difficult to perform. You should be looking for new innovative ways to reduce energy consumption and improve facility performance. You are too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Belimo ZoneTight zone valves offer:
- 95% less power consumption than conventional zone valves
- Self-cleaning ball valve technology provides superior clog resistance and maintains occupant comfort
- Field adjustable flow makes retrofit and tenant improvements easy
- Compact design for easy and cost saving installations in tight spaces
- Zero leakage and high close-off pressure eliminates energy loss and improves plant performance
ESCO
You communicate to organizations on how they can save energy and improve building performance. Key opportunities are passing you by because most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo ZoneTight zone valves offer:
- Zero leakage and high close-off pressure eliminates energy loss and improves plant performance
- 95% less power consumption than conventional zone valves
- Energy and transformer power savings with the actuator running at only 0.3 W
- Clog resistant valve with a self-cleaning ball maintains occupant comfort and aids tenant retention Field adjustable flow improves hydronic system performance
Commissioning Agents / Balancing Contractors
The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems. What you are looking for are devices that perform as specified and are easy to test, adjust and balance. Belimo ZoneTight zone valves offer:
- Pressure independent valves (PIQCV) function as a balancing valve and control valve in one unit makes flow verification easy
- Field adjustable Cv or GPM setting ensures design requirements are achieved; toolless adjustment is easy if required
- Zero leakage and high close-off pressure improves plant performance
- Clog resistant valve with a self-cleaning ball ensures start-up and commission goes smoothly
- Electronic Fail-Safe models maintain their fail position during commissioning when pump pressure is highest
Video
ZoneTight Zone Valve videos are developed to educate the many features and benefits of improving system efficiency.
Webinar
Belimo offers online and recorded webinar presentations. These free webinars are available once a month lasting only 30 minutes and recorded for future reference. Watch one for yourself now and learn about the Belimo ZoneTight Zone Valves.
Materials
A central location to access product documentation for use in your business needs.
-
ZoneTight Technical Documentation
(pdf -
7,38 MB)
-
belimo_ball-valves_guide-specifications_en-us.docx
(docx -
117 KB)
-
Zone Valve Cross Reference
(pdf -
91 KB)
-
Sizing, Selection & Replacement Tools
Training
Belimo University offers a free online comprehensive training on room sensors along with other programs. Training is available online or onsite.