Thermal Energy Meter
Solving Low Delta T Leveraging IoT
Belimo Energy Valve is an Internet of Things (IoT), pressure independent valve utilising advanced cloud-based analytics to leverage captured system data to its full potential providing savings and the most efficient operation.
-
Belimo Energy Valve and Thermal Energy Meter Brochure
(pdf -
1.63 MB)
-
Sensors Brochure
(pdf -
2.91 MB)
-
Thermal Energy Meter Activation
Bringing together what belongs together
Most Capable Valve in the HVAC Industry
Multipoint wet calibration of the thermal energy meters
The new Thermal Energy Meters integrate energy metering and IoT-enabled billing in one device. They offer seamless and direct integration to the BMS or to IoT-based monitoring platforms, with IoT-based monitoring, performance improvement tools, and billing data. Bringing together performance features to save you time and money.
Product Range
Reliable certified metering enabling IoT-based billing
The Belimo Thermal Energy Meters™ are certified according to EN 1434/MID and are equipped for remote, IoT-based billing. Belimoʼs patented automatic glycol monitoring and compensation ensure that your measurement remains accurate, even if the glycol concentrations change.
Digitally supported project design and commissioning
Apps and web tools support the design process and offer fast and simple commissioning at your fingertips. A truly digital approach and full transparency on the end usersʼs energy data makes your life easier.
The Belimo Thermal Energy Meter™ with Near Field Communication (NFC) interface enable easy configuration and maintenance directly from a smartphone. With the Belimo Assistant App, the devices can be configured intuitively and commissioning values can be logged. Key performance indicators, which make it easy to determine the "health status" of the device, ensure reliable operation. Numerous diagnostic parameters show how the device interacts with the system during operation. If servicing is required, it is possible to draw up a failure analysis quickly.
Seamless integration of metering data
Seamless and direct integration to the BMS and equipped for IoT-based energy monitoring and billing. Integration of energy-data has never been easier. One device provides all the information you need to improve the energy performance of your system.
Excellent connectivity
The Belimo Thermal Energy Meter™ has on board all common building automation communication protocols.
Power over Ethernet (PoE)
PoE allows the device to be powered and the data to be transmitted simultaneously via an Ethernet cable. This simplifies installation, avoids wiring errors and eliminates the need for a local power supply.
Direct integration into IoT platforms
Belimo's IoT-ready products allow field devices to be connected directly to modern building IoT platforms. Now you can benefit from the possibilities of a networked digital ecosystem.
The intelligent Belimo Thermal Energy Meter™ with connection to the Belimo Cloud
Performance reports
Belimo Cloud Reporting provides a complete overview of current and past performance data such as flow, energy consumption, power requirements and delta T, as well as an overview of operational warnings or errors that could impact efficiency.
Webserver
The Thermal Energy Meters have an integrated web server for direct data access and setting options.
Modular design for a fast meter exchange
The Thermal Energy Meter consists of a sensor module (lower part) with connected temperature sensors, which houses the calculator unit and measuring system, and the logic module (upper part), which connects the Thermal Energy Meter to the power supply and provides the bus and NFC communication interface.
The sensor module is available as a spare part and, in certain countries, must be periodically replaced according to national regulations. To do this, the logic module can be separated (leaving all cables connected) and the lower sensor module can be easily exchanged. After that the logic module is clipped back on again. There is no need to re-connect cables or re-integrate the meter into the system. A very significant time-saving!
- User Benefits
- Bus & system integration
- Success Stories
General contractors / investors
Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. The Belimo Thermal Energy Meter™ offers:
- Precise flow measurement of water and water-glycol mixtures. This results in precise determination of thermal energy.
- Ultrasonic transit time technology. As a result, they measure accurately, are insensitive to dirt, wear-free and maintenance-free.
Consulting engineers
Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. The Belimo Thermal Energy Meter™ offers:
- Reduced planning effort through multifunctional application
- Traceable verification and logging (commissioning report)
- Planning flexibility thanks to free choice of control signal (BACnet, Modbus, MP-Bus, M-Bus (with converter) and cloud connection)
System integrators
Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. The Belimo Thermal Energy Meter™ offers:
- Free choice of control signal (BACnet, Modbus, MP-Bus, M-Bus (with converter) and cloud connection)
- Simple, time-saving commissioning and configuration
- Simplified installation through PoE (Power over Ethernet), as no local power supply is required
- The European requirements of the EN 1434 standard and the MID directive are met
- Integrated web server for direct data access and setting options
- A single smartphone app for everything: commissioning, configuration, diagnosis and monitoring
- Intuitive start-up assistant for commissioning and logging (see also www.belimo.com/tem-activation)
Installers / plant engineers
The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. The Belimo Thermal Energy Meter™ offers:
- Cost reduction and time savings with a multifunctional design
- The European requirements of the EN 1434 standard and the MID directive are met
- Automatic creation a commissioning report
- Integrated web server for direct data access and setting options
- A single smartphone app for everything: commissioning, configuration, diagnosis and monitoring
- Intuitive start-up assistant for commissioning and logging (see also www.belimo.com/tem-activation)
Building owners
Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. The Belimo Thermal Energy Meter™ offers:
- Certified and traceable measurement and logging of energy data, ready for tenant billing
- Open data access provides flexibility in the choice of the energy service provider (e.g. for billing)
- Low commissioning and operating costs, which translate to optimum investment protection
- Future-proof and transparent thanks to direct internet connection
- Ultrasonic transit time technology. As a result, they measure accurately, are insensitive to dirt, wear-free and maintenance-free.
Facility managers / Building maintenance
Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. The Belimo Thermal Energy Meter™ offers:
- Maximum comfort with minimum operating costs throughout the entire life cycle
- Integrated glycol measurement and compensation, or in the case of MID devices an alarm, guarantee system safety and ensure accurate measuring values
- Traceable verification and logging of billing-relevant data
- High transparency and efficiency thanks to energy and system monitoring with the Belimo Cloud
- Equipment subject to calibration is easy to replace
Measurement service provider
As a measurement service provider, you ensure that the thermal energy is measured correctly and accurately and that the consumption data is recorded and invoiced. The Belimo Thermal Energy Meter™ offers:
- The European requirements of the EN 1434 standard and the MID directive are met
- App-guided comissioning, automatically creating a formal commissioning report
- The measured data from the MID-certified energy meter can be used directly for tenant billing
- Easy connection to other cloud interfaces
- Easy data logging and processing
- Seamless integration into open metering or billing platforms
Belimo Assistant App
Superior Application Data Access
With a smartphone the Belimo Assistant App provides easily program, commission, and troubleshooting the Butterfly Valve assembly with the PR actuator. NFC and BACnet communication provide the data access you need to ease installation and ensure optimal performance.
Google Play and the Google Play logo are trademarks of Google Inc.
PC-Tool
Belimo PC-Tool (MFT-P)
Adjustment and diagnostic software for MF/MP/MOD/LON/KNX actuators incl. fire protection.
For Windows Systems.
-
PC-Tool (MFT-P) - Version 3.16.7.0
(zip -
162.53 MB)
-
Installation manual and release notes - PC-Tool
(pdf -
464 KB)
-
PC-Tool - Operation manual
(pdf -
6.27 MB)
When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.
-
ZTH EU - USB MP driver
(zip -
2.17 MB)
Belimo VDI 3805 Selektor
3D data models with technical information from the Belimo VDI 3805 Selektor
Belimo's VDI Selektor makes it possible to no longer just select individual products, but rather combinations of valves and actuators as well. Data including any technically relevant information can be conveniently added to a project.
-
Belimo VDI 3805 Selektor (2020)
(zip -
706.1 MB)
-
Belimo VDI 3805 guidelines 02/03 - Valve data record
(zip -
1.36 MB)
BIM plug-in for Autodesk Revit
3D data models with technical information from Autodesk Revit via the BIM plug-in
This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.
-
-
Flyer – Efficient planning with BIM
(pdf -
1.91 MB)
-
The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.
-
Visit Autodesk website