Bus Integration
Integrating, Controlling, Communicating
The integration of digital communication into devices and equipment provides flexibility in creating innovative HVAC solutions that can be controlled, monitored, and or maintained from anywhere. Available data includes sensor values, control input, device position, min/max ranges, and other operational parameters
-
belimo_communication_brochure_en-us.pdf
(pdf -
5.07 MB)
System Integration
Flexible Control
Belimo actuators communicate directly with the Building Automation System (BAS) using either BACnet, Modbus, or MP-Bus. Select models offer Near Field Communication (NFC) for quick programming, commissioning, and troubleshooting, leading to optimal system performance.
Non Fail-Safe Product Range
Non Fail-Safe Valve Actuator Product Range
Fail-Safe Damper Actuator Product Range
Electronic Fail-Safe Damper Actuator Product Range
Gateway Product Range
- User Benefits
- Resources
Consulting Engineers
Your analytical skillset makes you an invaluable asset to your organization. Your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You always find yourself collecting information and analyzing data. Your time could be better spent looking for new and innovative ways to save energy and improve building performance. Belimo intelligent devices offer:
- Integration of digital communication into devices and equipment to provide the flexibility in creating innovative HVAC solutions that can be controlled, monitored, and or maintained from anywhere
- Each device has a digital device address, so the BMS knows where the data is coming from and can send data back to that component to control its operation.
- With digital connectivity, you can control, service, and optimize your building more efficiently.
- Device data is accessible for efficient monitoring and system control
Contractors & Distributors
You run a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems is key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems when it should be getting the job done and moving on to the next one. Belimo intelligent devices offer:
- All device data is leverage to enable timely fault detection and assist in system diagnostics. Available information includes sensor values, control input, device position, min/max ranges, and other operational parameters.
- Intelligent controlled devices improving the installation, data transparency, and extensibility with no need for infrastructure changes.
- Communication capability to the BMS via BACnet or Modbus on select models.
- With Digital connectivity, you can control, service, and optimize your building more efficiently.
Building Owners
Building expansion and tenant improvements are a constant challenge to your facility department and your property's value. You are having difficulty keeping clients comfortable, identifying ways to optimize your HVAC system, and preserving capital budgets. Belimo intelligent devices offer:
- No longer do you need dedicated inputs and outputs; add devices at any time without any costly infrastructure changes. There is always room for growth.
- Optimal climate control with precise airflow measurement and damper control.
- Receive lower energy costs from highly efficient brushless DC motor technology.
- Performance data can be read by the system-level controllers to make HVAC equipment more efficient and increase occupant comfort.
Facility Managers
Higher energy prices, combined with costly building inefficiencies, make your job more challenging to perform. You rather have new and innovative ways to reduce energy consumption and improve facility performance. You are too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Belimo intelligent devices offer:
- Gain valuable insights regarding equipment operation and performance.
- Leverage data to enable timely fault detection and assist in system diagnostics.
- No longer do you need dedicated inputs and outputs; add devices at any time without any costly infrastructure changes. There is always room for growth.
- The integration of BACnet, Modbus, or MP-Bus actuators enables direct digital connection to the Building Management System. Actuators and sensors connected to a network segment eliminate traditional home-run wiring cost and installation time.
- Each device has a digital device address, so the BMS knows where the data is coming from and can send data back to that component to control its operation, saving you time.
ESCO
You communicate to organizations on how they can save energy and improve performance. Key opportunities are passing by you because most of your time is searching for new product innovations backed by proven and reliable energy savings data. Belimo intelligent devices offer:
- Lower energy consumption costs from highly efficient brushless DC motor technology.
- Integration of digital communication to provide flexibility in creating innovative HVAC solutions that can be controlled, monitored, and maintained from anywhere.
- With digital connectivity, you can control, service, and optimize your building more efficiently.
- Device data is accessible for efficient monitoring and system control.
Webinar & Videos
Videos that educate on the benefits and features of Belimo damper actuators and how they improve system performance.
Tools & Materials
A central location to access product documentation for use in your business needs.