Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 3.5 W
- Power Consumption (Holding)
- 1.6 W
- Power Consumption For Wire Sizing
- 5.5 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 6x 0.75 mm²
- Torque
- 360 in-lb [40 Nm]
- Control Type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- With push-button, can be locked
- Angle of Rotation
- 95
- Running Time (Motor)
- 150 s / 90°
- Running Time range (Motor)
- 75...290 s
- Mechanical Interface
- Universal shaft clamp 0.47...1.05" [12...26.7 mm]
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]