LM230A-F
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 150 s, Form fit 8x8 mm, IP54
LM230A-S
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 150 s, 1x SPDT, IP54
LM24A-F
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, Form fit 8x8 mm, IP54
LM24A-MOD
Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (35...150 s), IP54
LM24A-MP
Rotary actuator, 5 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (35...150 s), IP54
LM24A-S
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, 1x SPDT, IP54
LM24A-TP
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, IP54, Terminals
LM24A-VST
Rotary actuator for VRU, 5 Nm, AC/DC 24 V, 120 s, IP54
LM230A-45-F.1
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 45 s, Form fit 8x8 mm, IP54
Multipack 24 pcs.
LM230A-90.1
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
Multipack 24 pcs.
LM24A-45-J6-F.1
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 45 s, Form fit 8x8 mm, IP40, Connector socket RJ12
Multipack 24 pcs.
LM24A-90-T.1
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP20
Multipack 24 pcs.
LM24A-SR.1
Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54
Multipack 24 pcs.
Design data: Design data